Pressed Steel Swivel Castor, LEZ-PO Series

Pressed Steel Swivel Castor, LEZ-PO Series
Pressed Steel Swivel Castor, with Stem Fitting, Nylon Wheel

Bracket: LEZ series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process
  • steel plug-in stem and central kingpin bolted and secured

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEZ-PO 75G
LEZ-PO 75G-FA
LEZ-PO 75G-FI
LEZ-PO 75G-FI-FA
LEZ-PO 80G
LEZ-PO 80G-ELS
LEZ-PO 80G-ELS-FA
LEZ-PO 80G-FA
LEZ-PO 80G-FI
LEZ-PO 80G-FI-ELS
LEZ-PO 80G-FI-ELS-FA
LEZ-PO 80G-FI-FA
LEZ-PO 100G
LEZ-PO 100G-ELS
LEZ-PO 100G-ELS-FA
LEZ-PO 100G-FA
LEZ-PO 100G-FI
LEZ-PO 100G-FI-ELS
LEZ-PO 100G-FI-ELS-FA
LEZ-PO 100G-FI-FA
LEZ-PO 125G
LEZ-PO 125G-ELS
LEZ-PO 125G-ELS-FA
LEZ-PO 125G-FA
LEZ-PO 125G-FI
LEZ-PO 125G-FI-ELS
LEZ-PO 125G-FI-ELS-FA
LEZ-PO 125G-FI-FA
LEZ-PO 150G-22
LEZ-PO 150G-22-ELS
LEZ-PO 150G-22-ELS-FA
LEZ-PO 150G-22-FA
LEZ-PO 150G-22-FI
LEZ-PO 150G-22-FI-ELS
LEZ-PO 150G-22-FI-ELS-FA
LEZ-PO 150G-22-FI-FA
LEZ-PO 150G-27
LEZ-PO 150G-27-ELS
LEZ-PO 150G-27-ELS-FA
LEZ-PO 150G-27-FA
LEZ-PO 150G-27-FI
LEZ-PO 150G-27-FI-ELS
LEZ-PO 150G-27-FI-ELS-FA
LEZ-PO 150G-27-FI-FA
LEZ-PO 160G-22
LEZ-PO 160G-22-ELS
LEZ-PO 160G-22-ELS-FA
LEZ-PO 160G-22-FA
LEZ-PO 160G-22-FI
LEZ-PO 160G-22-FI-ELS
LEZ-PO 160G-22-FI-ELS-FA
LEZ-PO 160G-22-FI-FA
LEZ-PO 160G-27
LEZ-PO 160G-27-ELS
LEZ-PO 160G-27-ELS-FA
LEZ-PO 160G-27-FA
LEZ-PO 160G-27-FI
LEZ-PO 160G-27-FI-ELS
LEZ-PO 160G-27-FI-ELS-FA
LEZ-PO 160G-27-FI-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Load capacity at 4 km/h
(kg)

30.68 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity12538swivel castor1005717532natural whitenatural white150

37.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-12538swivel castor1006407532natural whitenatural white150

47.37 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00Conductivity12538swivel castor with brake1006707532natural whitenatural white150

54.29 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-12538swivel castor with brake1007107532natural whitenatural white150

31.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.00-12538swivel castor1025748032natural whitenatural white150

45.23 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190140.01 to 220.00-15040swivel castor1025918032greygrey150

52.13 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity15040swivel castor1026278032greygrey150

38.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190140.01 to 220.00-15040swivel castor1026198032natural whitenatural white150

48.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity15040swivel castor with brake1026868032natural whitenatural white150

61.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190140.01 to 220.00-15040swivel castor with brake1027038032greygrey150

68.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190140.01 to 220.00-15040swivel castor with brake1027398032greygrey150

55.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190140.01 to 220.00-15040swivel castor with brake1027128032natural whitenatural white150

37.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-15050swivel castor12568810037natural whitenatural white150

53.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-15050swivel castor12569610037greygrey150

61.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity15050swivel castor12577810037greygrey150

46.36 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity15050swivel castor12576910037natural whitenatural white150

55.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-15050swivel castor with brake12579510037natural whitenatural white150

70.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-15050swivel castor with brake12580310037greygrey150

79.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity15050swivel castor with brake12588510037greygrey150

63.87 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity15050swivel castor with brake12588210037natural whitenatural white150

42.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-15050swivel castor15078112540natural whitenatural white150

61.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-15050swivel castor15080812540greygrey150

71.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity15050swivel castor15097912540greygrey150

52.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00Conductivity15050swivel castor15088012540natural whitenatural white150

61.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.00-15050swivel castor with brake15092012540natural whitenatural white150

79.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00-16050swivel castor with brake15095012540greygrey150

89.48 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00Conductivity16050swivel castor with brake150111812540greygrey150

70.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195140.01 to 220.00Conductivity16050swivel castor with brake150108312540natural whitenatural white150

72.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-16050swivel castor190158815050natural whitenatural white300

99.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-16050swivel castor190166415050greygrey300

110.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity16050swivel castor190187315050greygrey300

83.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity16050swivel castor190180015050natural whitenatural white300

102.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-16050swivel castor with brake190200015050natural whitenatural white300

130.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-16050swivel castor with brake190207615050greygrey300

141.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity16050swivel castor with brake190228515050greygrey300

113.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity16050swivel castor with brake190222115050natural whitenatural white300

72.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-16050swivel castor190166915050natural whitenatural white300

99.68 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-16050swivel castor190174515050greygrey300

110.72 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity16050swivel castor190195415050greygrey300

83.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00Conductivity16050swivel castor190190415050natural whitenatural white300

102.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type195220.01 to 320.00-16050swivel castor with brake190211015050natural whitenatural white300

130.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-20050swivel castor with brake190218615050greygrey300

141.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity20050swivel castor with brake190239515050greygrey300

113.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity20050swivel castor with brake190231015050natural whitenatural white300

76.63 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-20050swivel castor195170416050natural whitenatural white300

106.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-20050swivel castor195179716050greygrey300

118.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity20050swivel castor195205116050greygrey300

88.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity20050swivel castor195194316050natural whitenatural white300

107.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-20050swivel castor with brake195212016050natural whitenatural white300

136.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-20050swivel castor with brake195221316050greygrey300

148.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity20050swivel castor with brake195246716050greygrey300

118.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity20050swivel castor with brake195226016050natural whitenatural white300

76.63 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-20050swivel castor195175716050natural whitenatural white300

106.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-20050swivel castor195185016050greygrey300

118.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity20050swivel castor195210416050greygrey300

88.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00Conductivity20050swivel castor195203016050natural whitenatural white300

107.02 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235220.01 to 320.00-20050swivel castor with brake195221016050natural whitenatural white300

136.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100220.01 to 320.00-7532swivel castor with brake195230316050greygrey300

148.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100220.01 to 320.00-7532swivel castor with brake195255716050greygrey300

118.74 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type100220.01 to 320.00-7532swivel castor with brake195242616050natural whitenatural white300

Loading...

Basic information

Wheel Material Engineering Plastics Bearing type plain bore Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6
Material Synthetic Suitable for autoclaves no Mounting type stem
Tread and tyre hardness 70 Shore D Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -25

Tech Support