Wheel: VPP series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEZ-VPP 200G-22
Part Number
|
---|
LEZ-VPP 200G-22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.95 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 190 | 140.01 to 220.00 | 150 | 50 | swivel castor | 235 | 2421 | 200 | 50 | black | no | no | 205 |
Loading...
Wheel Material | Engineering Plastics | Bearing type | plain bore | Material (details) | Tread material: Rubber, Wheel body material: high-quality polypropylene |
---|---|---|---|---|---|
Material | Rubber | Suitable for autoclaves | no | Mounting type | stem |
Tread and tyre hardness | 80 Shore A | Wheel body color | black | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 60 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LEZ-VPP Series, part number LEZ-VPP 200G-22.
You can find the detail information about specifications and dimensions on part number LEZ-VPP 200G-22.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEZ-VPP 100G-SG |
LEZ-VPP 125G |
LEZ-VPP 125G-FI |
LEZ-VPP 200G-22-FI |
LEZ-VPP 200G-22-FI-SG |
LEZ-VPP 200G-22-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.36 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 35.01 to 80.00 | 160 | 40 | swivel castor | 125 | 759 | 100 | 30 | grey | yes | yes | 70 | ||
34.88 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 195 | 80.01 to 140.00 | 160 | 40 | swivel castor | 150 | 904 | 125 | 38 | black | no | no | 100 | ||
53.01 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 80.01 to 140.00 | 200 | 50 | swivel castor with brake | 150 | 1042 | 125 | 38 | black | no | no | 100 | ||
102.40 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 190 | 140.01 to 220.00 | 150 | 50 | swivel castor with brake | 235 | 2880 | 200 | 50 | black | no | no | 205 | ||
125.05 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 140.01 to 220.00 | 200 | 50 | swivel castor with brake | 235 | 3150 | 200 | 50 | grey | yes | yes | 205 | ||
89.60 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 235 | 140.01 to 220.00 | 200 | 50 | swivel castor | 235 | 2650 | 200 | 50 | grey | yes | yes | 205 |