Wheel: G series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
L-G 200G
Part Number
|
---|
L-G 200G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
115.10 € | 1 | 7 Days | 140 | 320.01 to 485.00 | 140 | 110 | 100 | 40 | swivel castor | 235 | 6100 | 200 | 50 | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Bearing type | plain bore |
---|---|---|---|---|---|
Material (details) | Tread material: Metal, Wheel body material: rugged grey cast iron | Material | Metal | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 180–220 HB | Tread color | silver |
Wheel body color | silver grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | no | Maximum temperature resistance(°C) | 70 |
Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, L-G Series, part number L-G 200G.
You can find the detail information about specifications and dimensions on part number L-G 200G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
L-G 125G |
L-G 125G-FI |
L-G 125G-ST |
L-G 200G-FI |
L-G 200G-ST |
L-G 80G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.88 € | 1 | 5 Days | 140 | 140.01 to 220.00 | 100 | 85 | 100 | 40 | swivel castor | 150 | 2109 | 125 | 35 | 200 | ||
70.05 € | 1 | 7 Days | 140 | 140.01 to 220.00 | 100 | 85 | 100 | 40 | swivel castor with brake | 150 | 2255 | 125 | 35 | 200 | ||
80.06 € | 1 | 7 Days | 140 | 140.01 to 220.00 | 100 | 85 | 100 | 40 | swivel castor with brake | 150 | 2280 | 125 | 35 | 200 | ||
158.67 € | 1 | 7 Days | 140 | 320.01 to 485.00 | 140 | 110 | 100 | 40 | swivel castor with brake | 235 | 6440 | 200 | 50 | 400 | ||
146.24 € | 1 | 7 Days | 140 | 320.01 to 485.00 | 140 | 110 | 100 | 40 | swivel castor with brake | 235 | 6830 | 200 | 50 | 400 | ||
35.26 € | 1 | 5 Days | 140 | 140.01 to 220.00 | 100 | 85 | 100 | 40 | swivel castor | 102 | 1037 | 80 | 25 | 200 |