Pressed Steel Swivel Castor, L-GEV Series (L-GEV 200K-TM13-SG)

Pressed Steel Swivel Castor, L-GEV Series L-GEV 200K-TM13-SG

Product Details:

Manufacturer part number: L-GEV 200K-TM13-SG

Brand: BLICKLE

Price: 543.03

Delivery time: 23 Days


Technical Data:

Mounting Height H: 140 mm

Wheel Dia. D: 100 mm

Weight: 6530 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

L-GEV 200K-TM13-SG

Part Number
L-GEV 200K-TM13-SG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Weight
(g)

543.03 €

1 23 Days 1401006530

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 320.01 to 485.00 Wheel Material Others
Plate Length L(mm) 140 Plate Width W(mm) 110 Wheel Width B(mm) 40
Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: rugged grey cast iron Material Rubber
Product type swivel castor Total height(mm) 235 Wheel diameter(mm) 200
Wheel width(mm) 50 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 65 Shore A Tread color grey Wheel body color silver
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 400

This page is Pressed Steel Swivel Castor, L-GEV Series, part number L-GEV 200K-TM13-SG.
You can find the detail information about specifications and dimensions on part number L-GEV 200K-TM13-SG.

Variation of this product

Part Number
L-GEV 200K-TTM13-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Weight
(g)

609.56 €

1 5 Days 1651256699

Tech Support