Pressed Steel Swivel Castor, L-GSPO Series (Part Numbers)

Pressed Steel Swivel Castor, L-GSPO Series
Pressed Steel Swivel Castor, Medium Duty Design, with Top Plate Fitting, Heavy Duty Wheel Made of Compressed Cast Nylon

Bracket: L series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin (from wheel Ø 150 mm)
  • swivel head seal
  • minimum swivel head play and smooth rolling characteristic and increased service life due to the special dynamic Blickle riveting process

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads
  • Test in compliance with DIN 12530 with extended breaks to avoid thermal overloading

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-GSPO 60K
L-GSPO 60K-RA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product type Weight
(g)

61.34 €

1 5 Days swivel castor653

69.28 €

1 23 Days swivel castor with brake694

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 165 Load Range(daN) 220.01 to 320.00
Wheel Material Engineering Plastics Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 125 Wheel Width B(mm) 40 Bearing type Ball bearing
Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon Material Synthetic Total height(mm) 80
Wheel diameter(mm) 60 Wheel width(mm) 32 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 80 Shore D Tread color natural beige
Wheel body color natural beige Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20 Load capacity at 4 km/h(kg) 250 Load capacity at 3 km/h(kg) 250

Tech Support