Pressed Steel Swivel Castor, LH-ALB Series (Part Numbers)

Pressed Steel Swivel Castor, LH-ALB Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-ALB 101K-3-FI

Part Number
LH-ALB 101K-3-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

198.90 €

1 7 Days 197320.01 to 485.0014011015050swivel castor with brake140241610040400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 92 Shore A Tread color brown
Wheel body color silver grey Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LH-ALB Series, part number LH-ALB 101K-3-FI.
You can find the detail information about specifications and dimensions on part number LH-ALB 101K-3-FI.

Variation of this product

Part Number
LH-ALB 101K-1-FS
LH-ALB 101K-1-ST
LH-ALB 101K-1-ST-FS
LH-ALB 101K-3-FI-FS
LH-ALB 101K-3-FS
LH-ALB 101K-3-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

190.01 €

1 23 Days 165320.01 to 485.001008512540swivel castor140204110040400

192.93 €

1 7 Days 165320.01 to 485.001008512540swivel castor with brake140202710040400

229.51 €

1 23 Days 197320.01 to 485.001008515050swivel castor with brake140224410040400

235.47 €

1 7 Days 197320.01 to 485.0014011015050swivel castor with brake140266310040400

197.86 €

1 23 Days 197320.01 to 485.0014011015050swivel castor140235710040400

200.78 €

1 7 Days 197320.01 to 485.0014011015050swivel castor with brake140234410040400

Tech Support