Pressed Steel Swivel Castor, LH-ALBS Series

Pressed Steel Swivel Castor, LH-ALBS Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-ALBS 82K
LH-ALBS 82K-FI
LH-ALBS 82K-ST
LH-ALBS 100K-1
LH-ALBS 100K-1-FI
LH-ALBS 100K-1-FI-FS
LH-ALBS 100K-1-FS
LH-ALBS 100K-1-ST
LH-ALBS 100K-1-ST-FS
LH-ALBS 100K-3
LH-ALBS 100K-3-FI
LH-ALBS 100K-3-FI-FS
LH-ALBS 100K-3-FS
LH-ALBS 100K-3-ST
LH-ALBS 100K-3-ST-FS
LH-ALBS 125K-1
LH-ALBS 125K-1-CO
LH-ALBS 125K-1-CO-FS
LH-ALBS 125K-1-FI
LH-ALBS 125K-1-FI-CO
LH-ALBS 125K-1-FI-CO-FS
LH-ALBS 125K-1-FI-FS
LH-ALBS 125K-1-FS
LH-ALBS 125K-1-ST
LH-ALBS 125K-1-ST-CO
LH-ALBS 125K-1-ST-CO-FS
LH-ALBS 125K-1-ST-FS
LH-ALBS 125K-3
LH-ALBS 125K-3-CO
LH-ALBS 125K-3-CO-FS
LH-ALBS 125K-3-FI
LH-ALBS 125K-3-FI-CO
LH-ALBS 125K-3-FI-CO-FS
LH-ALBS 125K-3-FI-FS
LH-ALBS 125K-3-FS
LH-ALBS 125K-3-ST
LH-ALBS 125K-3-ST-CO
LH-ALBS 125K-3-ST-CO-FS
LH-ALBS 125K-3-ST-FS
LH-ALBS 127K
LH-ALBS 127K-FI
LH-ALBS 127K-FI-FS
LH-ALBS 127K-FS
LH-ALBS 127K-ST
LH-ALBS 127K-ST-FS
LH-ALBS 150K
LH-ALBS 150K-FI
LH-ALBS 150K-FI-FS
LH-ALBS 150K-FS
LH-ALBS 150K-ST
LH-ALBS 150K-ST-FS
LH-ALBS 160K
LH-ALBS 160K-CO
LH-ALBS 160K-CO-FS
LH-ALBS 160K-CS13
LH-ALBS 160K-CS13-CO
LH-ALBS 160K-CS13-CO-FS
LH-ALBS 160K-CS13-FS
LH-ALBS 160K-FI
LH-ALBS 160K-FI-CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

136.11 €

1 7 Days 140220.01 to 320.00-1008510040swivel castor12016338040230

182.44 €

1 7 Days 140220.01 to 320.00Conductivity1008510040swivel castor with brake12018868040230

175.61 €

1 7 Days 140220.01 to 320.00Conductivity1008510040swivel castor with brake12018288040230

137.47 €

1 7 Days 165220.01 to 320.00-1008512540swivel castor140179410040320

172.20 €

1 7 Days 165220.01 to 320.00-1008512540swivel castor with brake140209210040320

208.76 €

1 23 Days 165220.01 to 320.00-1008512540swivel castor with brake140234110040320

174.03 €

1 23 Days 165220.01 to 320.00-1008512540swivel castor140204710040320

131.10 €

1 7 Days 165220.01 to 320.00-1008512540swivel castor with brake140207010040320

213.53 €

1 23 Days 165220.01 to 320.00-1008512540swivel castor with brake140224610040320

145.32 €

1 7 Days 165220.01 to 320.00-14011012540swivel castor140209610040320

182.91 €

1 7 Days 165220.01 to 320.00-14011012540swivel castor with brake140240010040320

219.50 €

1 23 Days 165220.01 to 320.00-14011012540swivel castor with brake140267010040320

181.88 €

1 23 Days 165220.01 to 320.00-14011012540swivel castor140235910040320

184.82 €

1 7 Days 165220.01 to 320.00-14011012540swivel castor with brake140234810040320

221.40 €

1 23 Days 165220.01 to 320.00-14011012540swivel castor with brake140254810040320

153.90 €

1 5 Days 165320.01 to 485.00-1008512540swivel castor165197812540370

157.35 €

1 23 Days 165320.01 to 485.00-1008512540swivel castor165197012540370

193.93 €

1 23 Days 165320.01 to 485.00-1008512540swivel castor165225812540370

187.65 €

1 7 Days 165320.01 to 485.00-1008512540swivel castor with brake165232012540370

191.10 €

1 23 Days 165320.01 to 485.00-1008512540swivel castor with brake165229412540370

227.68 €

1 23 Days 170320.01 to 485.00-1008512554swivel castor with brake165260012540370

224.23 €

1 23 Days 170320.01 to 485.00-1008512554swivel castor with brake165257812540370

190.48 €

1 7 Days 170320.01 to 485.00-1008512554swivel castor165197812540370

193.40 €

1 7 Days 170320.01 to 485.00-1008512554swivel castor with brake165222012540370

196.85 €

1 23 Days 170320.01 to 485.00-1008512554swivel castor with brake165223212540370

233.43 €

1 23 Days 170320.01 to 485.00-1008512554swivel castor with brake165252812540370

229.98 €

1 7 Days 197320.01 to 485.00-1008515050swivel castor with brake165266512540370

160.80 €

1 7 Days 197320.01 to 485.00-14011015050swivel castor165228912540370

164.25 €

1 23 Days 197320.01 to 485.00-14011015050swivel castor165224512540370

200.81 €

1 23 Days 197320.01 to 485.00-14011015050swivel castor165256912540370

198.38 €

1 7 Days 197320.01 to 485.00-14011015050swivel castor with brake165261712540370

201.83 €

1 23 Days 197320.01 to 485.00-14011015050swivel castor with brake165259212540370

238.42 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake165289712540370

234.96 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake165289712540370

197.37 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor165258512540370

200.30 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor with brake165258012540370

203.75 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake165254312540370

240.31 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake165283912540370

236.87 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake165285512540370

214.32 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor170342412554450

250.25 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor with brake170409712554450

295.18 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor with brake170430012554450

259.25 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor170342412554450

260.40 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor with brake170398112554450

305.33 €

1 23 Days 219320.01 to 485.00-14011016050swivel castor with brake170430012554450

222.95 €

1 7 Days 219485.01 to 750.00-14011016050swivel castor197348215050500

255.36 €

1 7 Days 219485.01 to 750.00-14011016050swivel castor with brake197412615050500

300.84 €

1 7 Days 219485.01 to 750.00-14011016050swivel castor with brake197472215050500

268.42 €

1 23 Days 202485.01 to 750.00-14011016050swivel castor197436015050500

269.04 €

1 7 Days 202485.01 to 750.00-14011016050swivel castor with brake197410015050500

314.50 €

1 23 Days 202485.01 to 750.00-14011016050swivel castor with brake197494015050500

224.05 €

1 7 Days 202485.01 to 750.00-14011016050swivel castor202358816050580

229.07 €

1 7 Days 223485.01 to 750.00-14011018050swivel castor202351616050580

274.52 €

1 23 Days 223485.01 to 750.00-14011018050swivel castor202414416050580

305.95 €

1 7 Days 223485.01 to 750.00-14011018050swivel castor with brake202375916050580

310.97 €

1 7 Days 223485.01 to 750.00-14011018050swivel castor with brake202375016050580

356.41 €

1 23 Days 223485.01 to 750.00-14011018050swivel castor with brake202434916050580

351.40 €

1 23 Days 223485.01 to 750.00-14011018050swivel castor with brake202436516050580

256.47 €

1 7 Days 245485.01 to 750.00-14011020050swivel castor with brake202417116050580

261.48 €

1 7 Days 245485.01 to 750.00-14011020050swivel castor with brake202413916050580

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color blue
Wheel body color silver grey Tread hydrolysis-resistant yes Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 70
Minimum temperature resistance(°C) -20

Tech Support