Wheel: ALEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LH-ALEV 150K-FS
Part Number
|
---|
LH-ALEV 150K-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
217.62 € | 1 | 23 Days | 202 | 320.01 to 485.00 | Conductivity | 140 | 110 | 160 | 50 | swivel castor | 197 | 4188 | 150 | 50 | 65 Shore A | black | no | no | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium | Material | Rubber | Suitable for autoclaves | no |
Mounting type | top plate | Wheel body color | silver grey | Tread hydrolysis-resistant | no |
Rustproof | no | Maximum temperature resistance(°C) | 80 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LH-ALEV Series, part number LH-ALEV 150K-FS.
You can find the detail information about specifications and dimensions on part number LH-ALEV 150K-FS.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread and tyre hardness
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LH-ALEV 100K-1-FI |
LH-ALEV 100K-1-FI-EL |
LH-ALEV 100K-1-FI-EL-FS |
LH-ALEV 150K-SG |
LH-ALEV 150K-SG-FS |
LH-ALEV 150K-ST |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.03 € | 1 | 7 Days | 140 | 140.01 to 220.00 | Antistatic | 100 | 85 | 100 | 40 | swivel castor with brake | 140 | 2060 | 100 | 40 | 65 Shore A | black | no | no | 200 | ||
147.88 € | 1 | 7 Days | 140 | 140.01 to 220.00 | - | 100 | 85 | 100 | 40 | swivel castor with brake | 140 | 2060 | 100 | 40 | 71 Shore A | black | no | no | 200 | ||
184.45 € | 1 | 23 Days | 140 | 140.01 to 220.00 | - | 100 | 85 | 100 | 40 | swivel castor with brake | 140 | 2305 | 100 | 40 | 71 Shore A | black | no | no | 200 | ||
178.73 € | 1 | 7 Days | 202 | 320.01 to 485.00 | Conductivity | 140 | 110 | 160 | 50 | swivel castor | 197 | 3566 | 150 | 50 | 65 Shore A | grey | yes | yes | 400 | ||
224.19 € | 1 | 23 Days | 202 | 320.01 to 485.00 | - | 140 | 110 | 160 | 50 | swivel castor | 197 | 4430 | 150 | 50 | 65 Shore A | grey | yes | yes | 400 | ||
218.25 € | 1 | 7 Days | 202 | 320.01 to 485.00 | - | 140 | 110 | 160 | 50 | swivel castor with brake | 197 | 4120 | 150 | 50 | 65 Shore A | black | no | no | 400 |