Pressed Steel Swivel Castor, LH-ALEV Series (Part Numbers)

Pressed Steel Swivel Castor, LH-ALEV Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Aluminium Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: die-cast aluminium

Other features:

  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +60 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-ALEV 125K-1-SG
LH-ALEV 125K-1-SG-AS
LH-ALEV 125K-1-SG-AS-FS
LH-ALEV 125K-1-SG-FS
LH-ALEV 125K-1-ST
LH-ALEV 125K-1-ST-EL
LH-ALEV 125K-1-ST-EL-FS
LH-ALEV 125K-1-ST-FS
LH-ALEV 125K-1-ST-SG
LH-ALEV 125K-1-ST-SG-AS
LH-ALEV 125K-1-ST-SG-AS-FS
LH-ALEV 125K-1-ST-SG-FS
LH-ALEV 125K-3
LH-ALEV 125K-3-EL
LH-ALEV 125K-3-EL-FS
LH-ALEV 125K-3-FI
LH-ALEV 125K-3-FI-EL
LH-ALEV 125K-3-FI-EL-FS
LH-ALEV 125K-3-FI-FS
LH-ALEV 125K-3-FI-SG
LH-ALEV 125K-3-FI-SG-AS
LH-ALEV 125K-3-FI-SG-AS-FS
LH-ALEV 125K-3-FI-SG-FS
LH-ALEV 125K-3-FS
LH-ALEV 125K-3-SG
LH-ALEV 125K-3-SG-AS
LH-ALEV 125K-3-SG-AS-FS
LH-ALEV 125K-3-SG-FS
LH-ALEV 125K-3-ST
LH-ALEV 125K-3-ST-EL
LH-ALEV 125K-3-ST-EL-FS
LH-ALEV 125K-3-ST-FS
LH-ALEV 125K-3-ST-SG
LH-ALEV 125K-3-ST-SG-AS
LH-ALEV 125K-3-ST-SG-AS-FS
LH-ALEV 125K-3-ST-SG-FS
LH-ALEV 127K
LH-ALEV 127K-FI
LH-ALEV 127K-FI-FS
LH-ALEV 127K-FI-SG
LH-ALEV 127K-FI-SG-FS
LH-ALEV 127K-FS
LH-ALEV 127K-SG
LH-ALEV 127K-SG-FS
LH-ALEV 127K-ST
LH-ALEV 127K-ST-FS
LH-ALEV 127K-ST-SG
LH-ALEV 127K-ST-SG-FS
LH-ALEV 150K
LH-ALEV 150K-FI
LH-ALEV 150K-FI-FS
LH-ALEV 150K-FI-SG
LH-ALEV 150K-FI-SG-FS
LH-ALEV 150K-FS
LH-ALEV 150K-SG
LH-ALEV 150K-SG-FS
LH-ALEV 150K-ST
LH-ALEV 150K-ST-FS
LH-ALEV 150K-ST-SG
LH-ALEV 150K-ST-SG-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

117.85 €

1 7 Days 165220.01 to 320.00-1008512540swivel castor16520101254065 Shore Agreyyesyes250

128.86 €

1 7 Days 165220.01 to 320.00Antistatic1008512540swivel castor16520061254065 Shore Agreyyesyes250

165.45 €

1 23 Days 165220.01 to 320.00Antistatic1008512540swivel castor16523131254065 Shore Agreyyesyes250

154.43 €

1 23 Days 165220.01 to 320.00-1008512540swivel castor16522941254065 Shore Agreyyesyes250

142.03 €

1 7 Days 165220.01 to 320.00-1008512540swivel castor with brake16522301254065 Shore Ablacknono250

164.30 €

1 7 Days 165220.01 to 320.00-1008512540swivel castor with brake16522351254071 Shore Ablacknono250

200.88 €

1 23 Days 165220.01 to 320.00Antistatic1008512540swivel castor with brake16525611254071 Shore Ablacknono250

192.45 €

1 23 Days 165220.01 to 320.00Antistatic1008512540swivel castor with brake16525711254065 Shore Ablacknono250

157.35 €

1 7 Days 165220.01 to 320.00-1008512540swivel castor with brake16522801254065 Shore Agreyyesyes250

168.38 €

1 7 Days 165220.01 to 320.00-1008512540swivel castor with brake16522461254065 Shore Agreyyesyes250

204.95 €

1 23 Days 165220.01 to 320.00Conductivity1008512540swivel castor with brake16525831254065 Shore Agreyyesyes250

193.93 €

1 23 Days 165220.01 to 320.00Conductivity1008512540swivel castor with brake16525641254065 Shore Agreyyesyes250

123.27 €

1 7 Days 165220.01 to 320.00-14011012540swivel castor16523101254065 Shore Ablacknono250

131.70 €

1 7 Days 165220.01 to 320.00-14011012540swivel castor16523101254071 Shore Ablacknono250

168.26 €

1 23 Days 165220.01 to 320.00Antistatic14011012540swivel castor16525961254071 Shore Ablacknono250

160.85 €

1 7 Days 165220.01 to 320.00Antistatic14011012540swivel castor with brake16526201254065 Shore Ablacknono250

169.28 €

1 7 Days 165220.01 to 320.00-14011012540swivel castor with brake16526201254071 Shore Ablacknono250

205.87 €

1 23 Days 170220.01 to 320.00-14011012550swivel castor with brake16529061254071 Shore Ablacknono250

197.43 €

1 23 Days 170220.01 to 320.00-14011012550swivel castor with brake16529161254065 Shore Ablacknono250

162.34 €

1 7 Days 170220.01 to 320.00-14011012550swivel castor with brake16526201254065 Shore Agreyyesyes250

173.35 €

1 7 Days 170220.01 to 320.00-14011012550swivel castor with brake16526471254065 Shore Agreyyesyes250

209.94 €

1 23 Days 170220.01 to 320.00-14011012550swivel castor with brake16529281254065 Shore Agreyyesyes250

198.92 €

1 23 Days 170220.01 to 320.00-14011012550swivel castor with brake16528971254065 Shore Agreyyesyes250

159.84 €

1 23 Days 170220.01 to 320.00-14011012550swivel castor16526061254065 Shore Ablacknono250

124.75 €

1 7 Days 170220.01 to 320.00-14011012550swivel castor16523101254065 Shore Agreyyesyes250

135.77 €

1 7 Days 170220.01 to 320.00-14011012550swivel castor16523331254065 Shore Agreyyesyes250

172.35 €

1 23 Days 170220.01 to 320.00-14011012550swivel castor16526181254065 Shore Agreyyesyes250

161.33 €

1 23 Days 170220.01 to 320.00-14011012550swivel castor16525601254065 Shore Agreyyesyes250

162.77 €

1 7 Days 170220.01 to 320.00-14011012550swivel castor with brake16525701254065 Shore Ablacknono250

171.20 €

1 7 Days 197220.01 to 320.00-14011015050swivel castor with brake16525551254071 Shore Ablacknono250

207.76 €

1 23 Days 197220.01 to 320.00-14011015050swivel castor with brake16528661254071 Shore Ablacknono250

199.35 €

1 23 Days 197220.01 to 320.00-14011015050swivel castor with brake16528761254065 Shore Ablacknono250

164.25 €

1 7 Days 197220.01 to 320.00-14011015050swivel castor with brake16525701254065 Shore Agreyyesyes250

175.27 €

1 7 Days 197220.01 to 320.00-14011015050swivel castor with brake16526141254065 Shore Agreyyesyes250

211.85 €

1 23 Days 197220.01 to 320.00-14011015050swivel castor with brake16528881254065 Shore Agreyyesyes250

200.83 €

1 23 Days 197220.01 to 320.00-14011015050swivel castor with brake16528691254065 Shore Agreyyesyes250

171.02 €

1 7 Days 197220.01 to 320.00-14011015050swivel castor17033151255065 Shore Ablacknono300

206.95 €

1 7 Days 197220.01 to 320.00-14011015050swivel castor with brake17039411255065 Shore Ablacknono300

251.88 €

1 23 Days 197220.01 to 320.00-14011015050swivel castor with brake17044351255065 Shore Ablacknono300

208.65 €

1 7 Days 197220.01 to 320.00-14011015050swivel castor with brake17039781255065 Shore Agreyyesyes300

253.58 €

1 23 Days 197220.01 to 320.00-14011015050swivel castor with brake17044241255065 Shore Agreyyesyes300

215.95 €

1 23 Days 202220.01 to 320.00-14011016050swivel castor17038401255065 Shore Ablacknono300

172.72 €

1 7 Days 202220.01 to 320.00-14011016050swivel castor17031301255065 Shore Agreyyesyes300

217.65 €

1 23 Days 202220.01 to 320.00Conductivity14011016050swivel castor17038041255065 Shore Agreyyesyes300

217.12 €

1 7 Days 202220.01 to 320.00Conductivity14011016050swivel castor with brake17038701255065 Shore Ablacknono300

262.05 €

1 23 Days 202220.01 to 320.00-14011016050swivel castor with brake17043951255065 Shore Ablacknono300

218.80 €

1 7 Days 202220.01 to 320.00-14011016050swivel castor with brake17039001255065 Shore Agreyyesyes300

263.74 €

1 23 Days 202220.01 to 320.00Antistatic14011016050swivel castor with brake17044021255065 Shore Agreyyesyes300

172.17 €

1 7 Days 202320.01 to 485.00Antistatic14011016050swivel castor19735541505065 Shore Ablacknono400

204.58 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor with brake19741601505065 Shore Ablacknono400

250.04 €

1 23 Days 202320.01 to 485.00Conductivity14011016050swivel castor with brake19748501505065 Shore Ablacknono400

211.13 €

1 7 Days 202320.01 to 485.00Conductivity14011016050swivel castor with brake19741501505065 Shore Agreyyesyes400

256.60 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake19747841505065 Shore Agreyyesyes400

217.62 €

1 23 Days 202320.01 to 485.00Conductivity14011016050swivel castor19741881505065 Shore Ablacknono400

178.73 €

1 7 Days 202320.01 to 485.00Conductivity14011016050swivel castor19735661505065 Shore Agreyyesyes400

224.19 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor19744301505065 Shore Agreyyesyes400

218.25 €

1 7 Days 202320.01 to 485.00-14011016050swivel castor with brake19741201505065 Shore Ablacknono400

263.70 €

1 23 Days 202320.01 to 485.00Antistatic14011016050swivel castor with brake19747541505065 Shore Ablacknono400

224.81 €

1 7 Days 202320.01 to 485.00Antistatic14011016050swivel castor with brake19741421505065 Shore Agreyyesyes400

270.27 €

1 23 Days 202320.01 to 485.00-14011016050swivel castor with brake19747501505065 Shore Agreyyesyes400

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Suitable for autoclaves no
Mounting type top plate Wheel body color silver grey Tread hydrolysis-resistant no
Rustproof no Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

Tech Support