Pressed Steel Swivel Castor, LH-ALST Series (Part Numbers)

Pressed Steel Swivel Castor, LH-ALST Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-ALST 125K-3-AS

Part Number
LH-ALST 125K-3-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

167.65 €

1 7 Days 170320.01 to 485.00-14011012554swivel castor165235012540dark grey370

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LH-ALST Series, part number LH-ALST 125K-3-AS.
You can find the detail information about specifications and dimensions on part number LH-ALST 125K-3-AS.

Variation of this product

Part Number
LH-ALST 100K-1-FI
LH-ALST 100K-1-FI-AS
LH-ALST 100K-1-FI-AS-FS
LH-ALST 125K-3-AS-FS
LH-ALST 125K-3-FI
LH-ALST 125K-3-FI-AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

163.63 €

1 5 Days 140220.01 to 320.00Antistatic1008510040swivel castor with brake140210010040green320

182.17 €

1 23 Days 140220.01 to 320.00-1008510040swivel castor with brake140212510040dark grey320

218.73 €

1 23 Days 165220.01 to 320.00-1008512540swivel castor with brake140235210040dark grey320

204.24 €

1 23 Days 170320.01 to 485.00Antistatic14011012554swivel castor165263212540dark grey370

186.53 €

1 7 Days 170320.01 to 485.00Antistatic14011012554swivel castor with brake165264012540green370

205.25 €

1 7 Days 170320.01 to 485.00-14011012554swivel castor with brake165264012540dark grey370

Tech Support