Wheel: ALST series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LH-ALST 100K-1-AS-FS
Part Number
|
---|
LH-ALST 100K-1-AS-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
184.00 € | 1 | 23 Days | 140 | 220.01 to 320.00 | Antistatic | 100 | 85 | 100 | 40 | swivel castor | 140 | 2072 | 100 | 40 | dark grey | 320 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 75 Shore A | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LH-ALST Series, part number LH-ALST 100K-1-AS-FS.
You can find the detail information about specifications and dimensions on part number LH-ALST 100K-1-AS-FS.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LH-ALST 100K-1 |
LH-ALST 100K-1-AS |
LH-ALST 100K-1-FI |
LH-ALST 100K-1-FI-AS |
LH-ALST 100K-1-FI-AS-FS |
LH-ALST 100K-1-FI-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
128.90 € | 1 | 7 Days | 140 | 220.01 to 320.00 | - | 100 | 85 | 100 | 40 | swivel castor | 140 | 1820 | 100 | 40 | green | 320 | ||
147.44 € | 1 | 23 Days | 140 | 220.01 to 320.00 | - | 100 | 85 | 100 | 40 | swivel castor | 140 | 1823 | 100 | 40 | dark grey | 320 | ||
163.63 € | 1 | 5 Days | 140 | 220.01 to 320.00 | Antistatic | 100 | 85 | 100 | 40 | swivel castor with brake | 140 | 2100 | 100 | 40 | green | 320 | ||
182.17 € | 1 | 23 Days | 140 | 220.01 to 320.00 | - | 100 | 85 | 100 | 40 | swivel castor with brake | 140 | 2125 | 100 | 40 | dark grey | 320 | ||
218.73 € | 1 | 23 Days | 165 | 220.01 to 320.00 | - | 100 | 85 | 125 | 40 | swivel castor with brake | 140 | 2352 | 100 | 40 | dark grey | 320 | ||
200.20 € | 1 | 23 Days | 165 | 220.01 to 320.00 | Antistatic | 100 | 85 | 125 | 40 | swivel castor with brake | 140 | 2300 | 100 | 40 | green | 320 |