Pressed Steel Twin Wheel Swivel Castor, LHD-ALB Series

Pressed Steel Twin Wheel Swivel Castor, LHD-ALB Series
Pressed Steel Twin Wheel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LHD series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free (fixed bracket: solid welded steel construction)
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LHD-ALB 101K
LHD-ALB 125K
LHD-ALB 181K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

279.74 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type112485.01 to 750.008032145323510040720

279.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type115750.01 or More8045170352512540900

416.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type110750.01 or More7532235500518044800

Loading...

  1. 1

Basic information

Wheel Material Aluminum Plate Length L(mm) 140 Plate Width W(mm) 110
Bearing type Ball bearing Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane
Product type twin wheel swivel castor Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color brown Wheel body color silver grey
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support