Pressed Steel Twin Wheel Swivel Castor, LHD-ALBS Series

Pressed Steel Twin Wheel Swivel Castor, LHD-ALBS Series
Pressed Steel Twin Wheel Swivel Castor, Heavy Duty Design, with Top Plate Fitting Heavy Duty Wheel, with Blickle Besthane® Soft Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LHD series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free (fixed bracket: solid welded steel construction)
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALBS series

  • tread: high-quality polyurethane elastomer Blickle Besthane® Soft, hardness 75 Shore A, colour blue, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LHD-ALBS 80K
LHD-ALBS 100K
LHD-ALBS 125K
LHD-ALBS 181K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

202.41 €

1 23 Days 175320.01 to 485.00100851004011219408030360360

248.97 €

1 23 Days 92485.01 to 750.001401106035145325010040640-

271.25 €

1 23 Days 115485.01 to 750.001401108040170363612540740-

443.31 €

1 5 Days 175750.01 or More14011010040235497818044800-

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type twin wheel swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color blue Wheel body color silver grey Tread hydrolysis-resistant yes
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support