Wheel: ALEV series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LHD-ALEV 100K-EL
Part Number
|
---|
LHD-ALEV 100K-EL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192.93 € | 1 | 7 Days | 175 | 320.01 to 485.00 | 100 | 40 | 145 | 3299 | 100 | 71 Shore A | black | no | no | 400 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Aluminum | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Bearing type | Ball bearing | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium |
Material | Rubber | Product type | twin wheel swivel castor | Wheel width(mm) | 40 |
Suitable for autoclaves | no | Mounting type | top plate | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Rustproof | no | Maximum temperature resistance(°C) | 80 |
Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Twin Wheel Swivel Castor, LHD-ALEV Series, part number LHD-ALEV 100K-EL.
You can find the detail information about specifications and dimensions on part number LHD-ALEV 100K-EL.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Tread and tyre hardness
Tread color
Non-staining
Non-marking
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHD-ALEV 100K |
LHD-ALEV 100K-SG |
LHD-ALEV 100K-SG-AS |
LHD-ALEV 125K |
LHD-ALEV 125K-EL |
LHD-ALEV 125K-SG |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Tread and tyre hardness | Tread color | Non-staining | Non-marking | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
177.23 € | 1 | 7 Days | 175 | 320.01 to 485.00 | 100 | 40 | 145 | 3300 | 100 | 65 Shore A | black | no | no | 400 | ||
180.20 € | 1 | 7 Days | 200 | 320.01 to 485.00 | 125 | 40 | 145 | 3280 | 100 | 65 Shore A | grey | yes | yes | 400 | ||
194.64 € | 1 | 23 Days | 200 | 320.01 to 485.00 | 125 | 40 | 145 | 3290 | 100 | 65 Shore A | grey | yes | yes | 400 | ||
196.19 € | 1 | 7 Days | 200 | 485.01 to 750.00 | 125 | 40 | 170 | 3600 | 125 | 65 Shore A | black | no | no | 500 | ||
213.05 € | 1 | 7 Days | 200 | 485.01 to 750.00 | 125 | 40 | 170 | 3619 | 125 | 71 Shore A | black | no | no | 500 | ||
199.15 € | 1 | 7 Days | 245 | 485.01 to 750.00 | 160 | 50 | 170 | 3600 | 125 | 65 Shore A | grey | yes | yes | 500 |