Pressed Steel Twin Wheel Swivel Castor, LHD-ALEV Series (LHD-ALEV 100K)

Pressed Steel Twin Wheel Swivel Castor, LHD-ALEV Series LHD-ALEV 100K

Product Details:

Manufacturer part number: LHD-ALEV 100K

Brand: BLICKLE

Price: 177.23

Delivery time: 7 Days


Technical Data:

Mounting Height H: 175 mm

Load Range: 320.01 to 485.00 daN

Wheel Dia. D: 100 mm

Wheel Width B: 40 mm

Total height: 145 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LHD-ALEV 100K

Part Number
LHD-ALEV 100K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

177.23 €

1 7 Days 175320.01 to 485.0010040145330010065 Shore Ablacknono400

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Plate Length L(mm) 140
Plate Width W(mm) 110 Bearing type Ball bearing Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium
Material Rubber Product type twin wheel swivel castor Wheel width(mm) 40
Suitable for autoclaves no Mounting type top plate Wheel body color silver grey
Tread hydrolysis-resistant no Rustproof no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

This page is Pressed Steel Twin Wheel Swivel Castor, LHD-ALEV Series, part number LHD-ALEV 100K.
You can find the detail information about specifications and dimensions on part number LHD-ALEV 100K.

Variation of this product

Part Number
LHD-ALEV 100K-EL
LHD-ALEV 100K-SG
LHD-ALEV 100K-SG-AS
LHD-ALEV 125K
LHD-ALEV 125K-EL
LHD-ALEV 125K-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread and tyre hardness Tread color Non-staining Non-marking Load capacity at 4 km/h
(kg)

192.93 €

1 7 Days 175320.01 to 485.0010040145329910071 Shore Ablacknono400

180.20 €

1 7 Days 200320.01 to 485.0012540145328010065 Shore Agreyyesyes400

194.64 €

1 23 Days 200320.01 to 485.0012540145329010065 Shore Agreyyesyes400

196.19 €

1 7 Days 200485.01 to 750.0012540170360012565 Shore Ablacknono500

213.05 €

1 7 Days 200485.01 to 750.0012540170361912571 Shore Ablacknono500

199.15 €

1 7 Days 245485.01 to 750.0016050170360012565 Shore Agreyyesyes500

Tech Support