Pressed Steel Twin Wheel Swivel Castor, LHD-POEV Series (Part Numbers)

Pressed Steel Twin Wheel Swivel Castor, LHD-POEV Series
Pressed Steel Twin Wheel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with 'Blickle Easyroll' Elastic Solid Rubber Tyres, with Nylon Wheel Centre, with Synthetic Thread Guard

Bracket: LHD series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free (fixed bracket: solid welded steel construction)
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: POEV series

  • tyre: high-quality elastic solid rubber "Blickle EasyRoll" in smooth rolling quality, hardness 65 Shore A, colour black
  • wheel centre: high-quality nylon 6, impact resistant, colour black

Other features:

  • with synthetic thread guard, large
  • high chemical resistance to many aggressive substances, except oils
  • operating temperature: -20 °C to +80 °C, temporarily up to +100 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LHD-POEV 60KF
LHD-POEV 80KF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

113.78 €

1 23 Days 175140.01 to 220.00100Ball bearing (CC)9215826034210210

127.27 €

1 23 Days 200220.01 to 320.00125Ball bearing (C)11217158032250250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Plate Length L(mm) 100
Plate Width W(mm) 85 Wheel Width B(mm) 40 Material (details) Tread material: Rubber, Wheel body material: high-quality nylon 6
Material Rubber Product type twin wheel swivel castor Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 65 Shore A Tread color black
Wheel body color black Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking no Maximum temperature resistance(°C) 80
Minimum temperature resistance(°C) -20

Tech Support