Pressed Steel Swivel Castor, LHF-ALST Series (Part Numbers)

Pressed Steel Swivel Castor, LHF-ALST Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Steel Spring, Heavy Duty Wheel, with Blickle Softhane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LHF series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • robust spring structure with steel spring
  • maintenance-free spring mechanism
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALST series

  • tread: high-quality polyurethane elastomer Blickle Softhane®, hardness 75 Shore A, colour green, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LHF-ALST 100K-1
LHF-ALST 100K-3
LHF-ALST 125K-1
LHF-ALST 125K-3
LHF-ALST 160K
LHF-ALST 200K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

298.65 €

1 7 Days 200220.01 to 320.00Antistatic1008512540175370010040320

311.30 €

1 7 Days 200220.01 to 320.00-14011012540175406410040320

312.93 €

1 7 Days 200320.01 to 485.00-1008512540200390212540350

321.06 €

1 7 Days 245320.01 to 485.00-14011016050200419012540350

481.05 €

1 7 Days 245485.01 to 750.00Antistatic14011016050245760016050580

517.65 €

1 7 Days 245485.01 to 750.00Antistatic14011016050265825020050750

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Aluminum Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Product type spring-loaded swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 75 Shore A
Tread color green Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support