Pressed Steel Swivel Castor, LH-G Series (LH-G 80G)

Pressed Steel Swivel Castor, LH-G Series LH-G 80G

Product Details:

Manufacturer part number: LH-G 80G

Brand: BLICKLE

Price: 87.59

Delivery time: 7 Days


Technical Data:

Mounting Height H: 165 mm

Load Range: 220.01 to 320.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm

Wheel Dia. D: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-G 80G

Part Number
LH-G 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

87.59 €

1 7 Days 165220.01 to 320.001008512540plain boreswivel castor12018978025-25250

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Others Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron
Material Metal Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 180–220 HB Tread color silver Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking no Maximum temperature resistance(°C) 120

This page is Pressed Steel Swivel Castor, LH-G Series, part number LH-G 80G.
You can find the detail information about specifications and dimensions on part number LH-G 80G.

Variation of this product

Part Number
LH-G 100G-1-FI-FS
LH-G 100G-1-FS
LH-G 100G-1-ST
LH-G 100G-1-ST-FS
LH-G 80G-FI
LH-G 80G-ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

165.38 €

1 23 Days 140320.01 to 485.001008510035plain boreswivel castor with brake140284910035-25400

130.37 €

1 23 Days 140320.01 to 485.001008510035plain boreswivel castor140259910035-25400

133.29 €

1 7 Days 140320.01 to 485.001008510035plain boreswivel castor with brake140258010035-25400

169.87 €

1 23 Days 165320.01 to 485.001008512535plain boreswivel castor with brake140280210035-25400

134.13 €

1 7 Days 165220.01 to 320.001008512540plain boreswivel castor with brake12021458025-25250

127.09 €

1 7 Days 165220.01 to 320.001008512540plain boreswivel castor with brake12021068025-25250

Tech Support