Pressed Steel Swivel Castor, LH-GSPO Series (LH-GSPO 80K)

Pressed Steel Swivel Castor, LH-GSPO Series LH-GSPO 80K

Product Details:

Manufacturer part number: LH-GSPO 80K

Brand: BLICKLE

Price: 113.30

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 202 mm

Load Range: 485.01 to 750.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-GSPO 80K

Part Number
LH-GSPO 80K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

113.30 €

1 5 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.001008516050swivel castor12017398040700700

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Bearing type Ball bearing Material (details) Tread material: Synthetic, Wheel body material: high-quality cast nylon
Material Synthetic Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 80 Shore D Tread color natural beige Wheel body color natural beige
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80 Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LH-GSPO Series, part number LH-GSPO 80K.
You can find the detail information about specifications and dimensions on part number LH-GSPO 80K.

Variation of this product

Part Number
LH-GSPO 100K-1-FS
LH-GSPO 100K-1-ST
LH-GSPO 100K-1-ST-FS
LH-GSPO 80K-FI
LH-GSPO 80K-FI-FS
LH-GSPO 80K-FS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

206.10 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type120485.01 to 750.00100858040swivel castor140221810040700-

209.04 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type120485.01 to 750.00100858040swivel castor with brake140223010040700-

245.60 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type170485.01 to 750.001008512550swivel castor with brake140242210040700-

186.63 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202485.01 to 750.001008516050swivel castor with brake12020008040700700

244.68 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202485.01 to 750.001008516050swivel castor with brake12022558040700700

198.40 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type202485.01 to 750.001008516050swivel castor12019588040700700

Tech Support