Wheel: GST series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LH-GST 200K-IS
Part Number
|
---|
LH-GST 200K-IS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
369.10 € | 1 | 7 Days | 140 | 750.01 or More | 100 | 40 | swivel castor | 262 | 7650 | 200 | 50 | 800 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Wheel Material | Others | Plate Length L(mm) | 140 |
---|---|---|---|---|---|
Plate Width W(mm) | 110 | Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: rugged grey cast iron |
Material | Polyurethane | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 75 Shore A | Tread color | green | Wheel body color | silver |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LH-GST Series, part number LH-GST 200K-IS.
You can find the detail information about specifications and dimensions on part number LH-GST 200K-IS.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LH-GST 127K-FS |
LH-GST 127K-ST |
LH-GST 127K-ST-FS |
LH-GST 200K-IS-FS |
LH-GST 200K-ST |
LH-GST 200K-ST-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
277.02 € | 1 | 23 Days | 245 | 320.01 to 485.00 | 200 | 50 | swivel castor | 170 | 5325 | 125 | 50 | 450 | ||
278.19 € | 1 | 7 Days | 245 | 320.01 to 485.00 | 200 | 50 | swivel castor with brake | 170 | 5456 | 125 | 50 | 450 | ||
323.10 € | 1 | 23 Days | 245 | 320.01 to 485.00 | 200 | 50 | swivel castor with brake | 170 | 5880 | 125 | 50 | 450 | ||
415.60 € | 1 | 23 Days | 140 | 750.01 or More | 100 | 40 | swivel castor | 262 | 8522 | 200 | 50 | 800 | ||
323.83 € | 1 | 7 Days | 140 | 750.01 or More | 100 | 40 | swivel castor with brake | 245 | 7164 | 200 | 50 | 800 | ||
370.34 € | 1 | 23 Days | 140 | 750.01 or More | 100 | 40 | swivel castor with brake | 245 | 7882 | 200 | 50 | 800 |