Pressed Steel Swivel Castor, LH-PO Series (LH-PO 82K)

Pressed Steel Swivel Castor, LH-PO Series LH-PO 82K

Product Details:

Manufacturer part number: LH-PO 82K

Brand: BLICKLE

Price: 94.22

Delivery time: 7 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type

Mounting Height H: 140 mm

Load Range: 220.01 to 320.00 daN

Wheel Characteristics: -

Plate Length L: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-PO 82K

Part Number
LH-PO 82K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

94.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type140220.01 to 320.00-1008510032Ball bearingswivel castor12015108037natural whitenatural white-20250

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

This page is Pressed Steel Swivel Castor, LH-PO Series, part number LH-PO 82K.
You can find the detail information about specifications and dimensions on part number LH-PO 82K.

Variation of this product

Part Number
LH-PO 100G-1-ELS-FA-FS
LH-PO 100G-1-ELS-FS
LH-PO 100G-1-FA
LH-PO 82K-FA
LH-PO 82K-FI
LH-PO 82K-FI-FA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Wheel body color Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

141.81 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type140220.01 to 320.00-1008510037plain boreswivel castor140184110037greygrey-25280

133.05 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type140220.01 to 320.00-1008510037plain boreswivel castor140175910037greygrey-25280

89.66 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type140220.01 to 320.00-1008510037plain boreswivel castor140157910037natural whitenatural white-25280

101.13 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type140220.01 to 320.00-1008510032Ball bearingswivel castor12015508037natural whitenatural white-20250

140.53 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type140220.01 to 320.00-1008510032Ball bearingswivel castor with brake12018148037natural whitenatural white-20250

147.45 €

1 23 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type140220.01 to 320.00-1008510032Ball bearingswivel castor with brake12018498037natural whitenatural white-20250

Tech Support