Pressed Steel Swivel Castor, LH-POTH Series

Pressed Steel Swivel Castor, LH-POTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Wheel, with Thermoplastic Polyurethane Tread, with Heavy Duty Nylon Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: POTH series

  • tread: high-quality thermoplastic polyurethane (TPU), hardness 94 Shore A, colour dark grey, non-marking, non-staining
  • wheel centre: high-quality nylon 6, impact resistant, colour natural white

Other features:

  • very high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-POTH 75G
LH-POTH 75G-FI
LH-POTH 75G-ST
LH-POTH 75R
LH-POTH 75R-FI
LH-POTH 75R-ST
LH-POTH 100G-1
LH-POTH 100G-1-FA
LH-POTH 100G-1-FA-FS
LH-POTH 100G-1-FI
LH-POTH 100G-1-FI-FA
LH-POTH 100G-1-FI-FA-FS
LH-POTH 100G-1-FI-FS
LH-POTH 100G-1-FS
LH-POTH 100G-1-ST
LH-POTH 100G-1-ST-FA
LH-POTH 100G-1-ST-FA-FS
LH-POTH 100G-1-ST-FS
LH-POTH 100G-3
LH-POTH 100G-3-FA
LH-POTH 100G-3-FA-FS
LH-POTH 100G-3-FI
LH-POTH 100G-3-FI-FA
LH-POTH 100G-3-FI-FA-FS
LH-POTH 100G-3-FI-FS
LH-POTH 100G-3-FS
LH-POTH 100G-3-ST
LH-POTH 100G-3-ST-FA
LH-POTH 100G-3-ST-FA-FS
LH-POTH 100G-3-ST-FS
LH-POTH 100K-1
LH-POTH 100K-1-FA
LH-POTH 100K-1-FA-FS
LH-POTH 100K-1-FI
LH-POTH 100K-1-FI-FA
LH-POTH 100K-1-FI-FA-FS
LH-POTH 100K-1-FI-FS
LH-POTH 100K-1-FS
LH-POTH 100K-1-ST
LH-POTH 100K-1-ST-FA
LH-POTH 100K-1-ST-FA-FS
LH-POTH 100K-1-ST-FS
LH-POTH 100K-3
LH-POTH 100K-3-FA
LH-POTH 100K-3-FA-FS
LH-POTH 100K-3-FI
LH-POTH 100K-3-FI-FA
LH-POTH 100K-3-FI-FA-FS
LH-POTH 100K-3-FI-FS
LH-POTH 100K-3-FS
LH-POTH 100K-3-ST
LH-POTH 100K-3-ST-FA
LH-POTH 100K-3-ST-FA-FS
LH-POTH 100K-3-ST-FS
LH-POTH 100R-1
LH-POTH 100R-1-FA
LH-POTH 100R-1-FA-FS
LH-POTH 100R-1-FI
LH-POTH 100R-1-FI-FA
LH-POTH 100R-1-FI-FA-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

95.08 €

1 7 Days 170140.01 to 220.001008512553plain boreswivel castor11814647537-25200

141.68 €

1 7 Days 170140.01 to 220.001008512553plain boreswivel castor with brake11817637537-25200

134.58 €

1 7 Days 170140.01 to 220.001008512550plain boreswivel castor with brake11816907537-25200

96.92 €

1 7 Days 170140.01 to 220.001008512550roller bearingswivel castor11815087537-25200

143.54 €

1 7 Days 170140.01 to 220.001008512553roller bearingswivel castor with brake11817787537-25200

136.44 €

1 7 Days 170140.01 to 220.001008512550roller bearingswivel castor with brake11817307537-25200

89.24 €

1 7 Days 140220.01 to 320.001008510035plain boreswivel castor140154010035-25300

98.00 €

1 7 Days 140220.01 to 320.001008510035plain boreswivel castor140160910035-25300

134.58 €

1 23 Days 140220.01 to 320.001008510035plain boreswivel castor140184910035-25300

124.27 €

1 7 Days 140220.01 to 320.001008510035plain boreswivel castor with brake140184210035-25300

133.03 €

1 23 Days 140220.01 to 320.001008510035plain boreswivel castor with brake140190210035-25300

169.61 €

1 23 Days 140220.01 to 320.001008510035plain boreswivel castor with brake140215110035-25300

160.84 €

1 23 Days 140220.01 to 320.001008510035plain boreswivel castor with brake140209110035-25300

125.80 €

1 23 Days 140220.01 to 320.001008510035plain boreswivel castor140178910035-25300

128.74 €

1 7 Days 140220.01 to 320.001008510035plain boreswivel castor with brake140179110035-25300

137.50 €

1 23 Days 140220.01 to 320.001008510035plain boreswivel castor with brake140184210035-25300

174.08 €

1 23 Days 140220.01 to 320.001008510035plain boreswivel castor with brake140205210035-25300

165.30 €

1 23 Days 140220.01 to 320.001008510035plain boreswivel castor with brake140199210035-25300

97.08 €

1 7 Days 140220.01 to 320.0014011010035plain boreswivel castor140186010035-25300

105.85 €

1 7 Days 140220.01 to 320.0014011010035plain boreswivel castor140167310035-25300

142.43 €

1 23 Days 140220.01 to 320.0014011010035plain boreswivel castor140216910035-25300

134.99 €

1 7 Days 140220.01 to 320.0014011010035plain boreswivel castor with brake140213810035-25300

143.75 €

1 23 Days 140220.01 to 320.0014011010035plain boreswivel castor with brake140219810035-25300

180.33 €

1 23 Days 140220.01 to 320.0014011010035plain boreswivel castor with brake140244710035-25300

171.55 €

1 23 Days 140220.01 to 320.0014011010035plain boreswivel castor with brake140238710035-25300

133.65 €

1 23 Days 140220.01 to 320.0014011010035plain boreswivel castor140210910035-25300

136.58 €

1 7 Days 140220.01 to 320.0014011010035plain boreswivel castor with brake140208610035-25300

145.35 €

1 23 Days 140220.01 to 320.0014011010035plain boreswivel castor with brake140212310035-25300

181.93 €

1 23 Days 140220.01 to 320.0014011010035plain boreswivel castor with brake140237210035-25300

173.17 €

1 23 Days 140220.01 to 320.0014011010035plain boreswivel castor with brake140231210035-25300

103.24 €

1 7 Days 140220.01 to 320.001008510035Ball bearingswivel castor140165010035-20300

112.02 €

1 7 Days 140220.01 to 320.001008510035Ball bearingswivel castor140168010035-20300

148.58 €

1 23 Days 140220.01 to 320.001008510035Ball bearingswivel castor140195910035-20300

137.97 €

1 7 Days 140220.01 to 320.001008510035Ball bearingswivel castor with brake140195010035-20300

146.75 €

1 7 Days 140220.01 to 320.001008510035Ball bearingswivel castor with brake140203610035-20300

183.32 €

1 23 Days 140220.01 to 320.001008510035Ball bearingswivel castor with brake140225910035-20300

174.55 €

1 23 Days 140220.01 to 320.001008510035Ball bearingswivel castor with brake140222210035-20300

139.82 €

1 23 Days 140220.01 to 320.001008510035Ball bearingswivel castor140192010035-20300

142.74 €

1 7 Days 140220.01 to 320.001008510035Ball bearingswivel castor with brake140182510035-20300

151.52 €

1 23 Days 140220.01 to 320.001008510035Ball bearingswivel castor with brake140191310035-20300

188.10 €

1 23 Days 140220.01 to 320.001008510035Ball bearingswivel castor with brake140216210035-20300

179.32 €

1 23 Days 140220.01 to 320.001008510035Ball bearingswivel castor with brake140210210035-20300

111.09 €

1 7 Days 140220.01 to 320.0014011010035Ball bearingswivel castor140196610035-20300

119.87 €

1 23 Days 140220.01 to 320.0014011010035Ball bearingswivel castor140202610035-20300

156.45 €

1 23 Days 140220.01 to 320.0014011010035Ball bearingswivel castor140227510035-20300

148.70 €

1 7 Days 140220.01 to 320.0014011010035Ball bearingswivel castor with brake140226610035-20300

157.46 €

1 7 Days 140220.01 to 320.0014011010035Ball bearingswivel castor with brake140232210035-20300

194.05 €

1 23 Days 140220.01 to 320.0014011010035Ball bearingswivel castor with brake140257510035-20300

185.27 €

1 23 Days 140220.01 to 320.0014011010035Ball bearingswivel castor with brake140250010035-20300

147.67 €

1 23 Days 140220.01 to 320.0014011010035Ball bearingswivel castor140222610035-20300

150.60 €

1 7 Days 140220.01 to 320.0014011010035Ball bearingswivel castor with brake140210510035-20300

159.37 €

1 23 Days 140220.01 to 320.0014011010035Ball bearingswivel castor with brake140222910035-20300

195.95 €

1 23 Days 140220.01 to 320.0014011010035Ball bearingswivel castor with brake140247810035-20300

187.17 €

1 23 Days 140220.01 to 320.0014011010035Ball bearingswivel castor with brake140241810035-20300

91.83 €

1 7 Days 140220.01 to 320.001008510035roller bearingswivel castor140159010035-25300

100.61 €

1 7 Days 140220.01 to 320.001008510035roller bearingswivel castor140162910035-25300

137.19 €

1 23 Days 140220.01 to 320.001008510035roller bearingswivel castor140189910035-25300

126.87 €

1 7 Days 140220.01 to 320.001008510035roller bearingswivel castor with brake140188810035-25300

135.65 €

1 23 Days 140220.01 to 320.001008510035roller bearingswivel castor with brake140194810035-25300

172.22 €

1 23 Days 165220.01 to 320.001008512540roller bearingswivel castor with brake140219710035-25300

Loading...

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Material (details) Tread material: Polyurethane, Wheel body material: high-quality nylon 6
Material Polyurethane Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 94 Shore A Tread color dark grey Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70

Tech Support