Wheel: SETH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LH-SETH 160K-IS-FS
Part Number
|
---|
LH-SETH 160K-IS-FS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
413.74 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 140 | 485.01 to 750.00 | 100 | 37 | swivel castor | 219 | 5990 | 160 | 50 | 700 |
Loading...
Wheel Material | Steel | Plate Length L(mm) | 140 | Plate Width W(mm) | 110 |
---|---|---|---|---|---|
Bearing type | Ball bearing | Material (details) | Tread material: Polyurethane, Wheel body material: thick-walled pressed steel | Material | Polyurethane |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 92 Shore A |
Tread color | light brown | Wheel body color | silver | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LH-SETH Series, part number LH-SETH 160K-IS-FS.
You can find the detail information about specifications and dimensions on part number LH-SETH 160K-IS-FS.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LH-SETH 125K-FS |
LH-SETH 125K-ST |
LH-SETH 125K-ST-FS |
LH-SETH 160K-ST |
LH-SETH 160K-ST-FS |
LH-SETH 200K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.66 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 485.01 to 750.00 | 200 | 50 | swivel castor | 170 | 4130 | 125 | 50 | 500 | ||
293.82 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 485.01 to 750.00 | 200 | 50 | swivel castor with brake | 170 | 4200 | 125 | 50 | 500 | ||
338.75 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 262 | 485.01 to 750.00 | 200 | 50 | swivel castor with brake | 170 | 4750 | 125 | 50 | 500 | ||
323.02 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | 100 | 37 | swivel castor with brake | 202 | 4880 | 160 | 50 | 700 | ||
368.46 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | 100 | 37 | swivel castor with brake | 202 | 5470 | 160 | 50 | 700 | ||
311.68 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 750.01 or More | 100 | 37 | swivel castor | 245 | 5112 | 200 | 50 | 900 |