Wheel: SPO series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LH-SPO 200K-CS13
Part Number
|
---|
LH-SPO 200K-CS13 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
338.42 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 245 | 750.01 or More | - | 140 | 110 | 200 | 50 | Ball bearing | swivel castor with brake | 245 | 4495 | 200 | 50 | -20 | 900 | - |
Loading...
Wheel Material | Engineering Plastics | Material (details) | Tread material: Synthetic, Wheel body material: high-quality nylon 6 | Material | Synthetic |
---|---|---|---|---|---|
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 70 Shore D |
Tread color | natural white | Wheel body color | natural white | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 80 |
This page is Pressed Steel Swivel Castor, LH-SPO Series, part number LH-SPO 200K-CS13.
You can find the detail information about specifications and dimensions on part number LH-SPO 200K-CS13.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Load capacity at 3 km/h(kg)
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Minimum temperature resistance(°C)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LH-SPO 100G-1-FI |
LH-SPO 100G-1-FI-FA |
LH-SPO 100G-1-FI-FA-FS |
LH-SPO 200K-CS13-FA |
LH-SPO 200K-CS13-FA-FS |
LH-SPO 200K-CS13-FS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Minimum temperature resistance (°C) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.70 € | 1 | 5 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | - | 100 | 85 | 100 | 37 | plain bore | swivel castor with brake | 140 | 1877 | 100 | 37 | -25 | 500 | - | ||
134.48 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | - | 100 | 85 | 100 | 37 | plain bore | swivel castor with brake | 140 | 1960 | 100 | 37 | -25 | 500 | - | ||
171.05 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 140 | 485.01 to 750.00 | - | 100 | 85 | 100 | 37 | plain bore | swivel castor with brake | 140 | 2186 | 100 | 37 | -25 | 500 | - | ||
351.55 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 245 | 750.01 or More | - | 140 | 110 | 200 | 50 | Ball bearing | swivel castor with brake | 245 | 4532 | 200 | 50 | -20 | 900 | - | ||
398.05 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 245 | 750.01 or More | - | 140 | 110 | 200 | 50 | Ball bearing | swivel castor with brake | 245 | 5202 | 200 | 50 | -20 | 900 | - | ||
384.92 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 245 | 750.01 or More | - | 140 | 110 | 200 | 50 | Ball bearing | swivel castor with brake | 245 | 5050 | 200 | 50 | -20 | 900 | - |