Pressed Steel Swivel Castor, LH-SPO Series (Part Numbers)

Pressed Steel Swivel Castor, LH-SPO Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Nylon Heavy Duty Wheel

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LH-SPO 125K-3-ST-FS
LH-SPO 127G
LH-SPO 127G-FA
LH-SPO 127G-FA-FS
LH-SPO 127G-FI
LH-SPO 127G-FI-FA
LH-SPO 127G-FI-FA-FS
LH-SPO 127G-FI-FS
LH-SPO 127G-FS
LH-SPO 127G-ST
LH-SPO 127G-ST-FA
LH-SPO 127G-ST-FA-FS
LH-SPO 127G-ST-FS
LH-SPO 127K
LH-SPO 127K-FA
LH-SPO 127K-FA-FS
LH-SPO 127K-FI
LH-SPO 127K-FI-FA
LH-SPO 127K-FI-FA-FS
LH-SPO 127K-FI-FS
LH-SPO 127K-FS
LH-SPO 127K-ST
LH-SPO 127K-ST-FA
LH-SPO 127K-ST-FA-FS
LH-SPO 127K-ST-FS
LH-SPO 150G
LH-SPO 150G-FA
LH-SPO 150G-FA-FS
LH-SPO 150G-FI
LH-SPO 150G-FI-FA
LH-SPO 150G-FI-FA-FS
LH-SPO 150G-FI-FS
LH-SPO 150G-FS
LH-SPO 150G-ST
LH-SPO 150G-ST-FA
LH-SPO 150G-ST-FA-FS
LH-SPO 150G-ST-FS
LH-SPO 150K
LH-SPO 150K-FA
LH-SPO 150K-FA-FS
LH-SPO 150K-FI
LH-SPO 150K-FI-FA
LH-SPO 150K-FI-FA-FS
LH-SPO 150K-FI-FS
LH-SPO 150K-FS
LH-SPO 150K-ST
LH-SPO 150K-ST-FA
LH-SPO 150K-ST-FA-FS
LH-SPO 150K-ST-FS
LH-SPO 160G
LH-SPO 160G-CS13
LH-SPO 160G-CS13-FA
LH-SPO 160G-CS13-FA-FS
LH-SPO 160G-CS13-FS
LH-SPO 160G-FA
LH-SPO 160G-FA-FS
LH-SPO 160G-FI
LH-SPO 160G-FI-FA
LH-SPO 160G-FI-FA-FS
LH-SPO 160G-FI-FS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

208.86 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550Ball bearingswivel castor with brake165270012540-20700-

159.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550plain boreswivel castor170293012550-25750-

169.35 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550plain boreswivel castor170304412550-25750-

214.29 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550plain boreswivel castor170359012550-25750-

195.31 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550plain boreswivel castor with brake170357712550-25750-

205.00 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170485.01 to 750.00-14011012550plain boreswivel castor with brake170371212550-25750-

249.93 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain boreswivel castor with brake170423712550-25750-

240.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain boreswivel castor with brake170411012550-25750-

204.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain boreswivel castor170346412550-25750-

205.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain boreswivel castor with brake170337012550-25750-

215.43 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain boreswivel castor with brake170359012550-25750-

260.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain boreswivel castor with brake170414512550-25750-

250.69 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050plain boreswivel castor with brake170401012550-25750-

175.12 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor170316012550-20750-

184.80 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor170316312550-20750-

229.74 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor170386212550-20750-

211.05 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor with brake170382012550-20750-

220.73 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor with brake170391512550-20750-

265.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor with brake170448012550-20750-

255.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor with brake170433012550-20750-

220.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor170368612550-20750-

221.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor with brake170377012550-20750-

230.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor with brake170389212550-20750-

275.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor with brake170441712550-20750-

266.14 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-14011015050Ball bearingswivel castor with brake170423512550-20750-

164.59 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-14011015050plain boreswivel castor197319415050-25800-

175.62 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-14011015050plain boreswivel castor197341015050-25800-

221.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-14011015050plain boreswivel castor197404515050-25800-

196.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-14011015050plain boreswivel castor with brake197383015050-25800-

207.75 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-14011015050plain boreswivel castor with brake197396115050-25800-

253.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake197464415050-25800-

242.17 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake197438015050-25800-

210.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor197377815050-25800-

210.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake197381015050-25800-

221.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake197400015050-25800-

267.16 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake197461115050-25800-

256.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake197442415050-25800-

181.38 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearingswivel castor197344215050-20800-

192.44 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearingswivel castor197368015050-20800-

237.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearingswivel castor197418215050-20800-

213.80 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearingswivel castor with brake197403015050-20800-

224.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearingswivel castor with brake197427015050-20800-

270.30 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type219750.01 or More-14011016050Ball bearingswivel castor with brake197480115050-20800-

259.26 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type219750.01 or More-14011016050Ball bearingswivel castor with brake197471915050-20800-

226.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type219750.01 or More-14011016050Ball bearingswivel castor197408015050-20800-

227.48 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type219750.01 or More-14011016050Ball bearingswivel castor with brake197412015050-20800-

238.52 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearingswivel castor with brake197428015050-20800-

283.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearingswivel castor with brake197482215050-20800-

272.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050Ball bearingswivel castor with brake197466415050-20800-

179.70 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor202334716050-25850-

261.60 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake202355516050-25850-

273.31 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake202364316050-25850-

318.79 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake202427116050-25850-

307.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake202416916050-25850-

191.42 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor202349616050-25850-

236.88 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor202407716050-25850-

211.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake202400016050-25850-

223.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake202409616050-25850-

269.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake202473016050-25850-

257.38 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-14011016050plain boreswivel castor with brake202462816050-25850-

Loading...

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 70 Shore D
Tread color natural white Wheel body color natural white Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 80

Tech Support