Wheel: SVS series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LH-SVS 80K
Part Number
|
---|
LH-SVS 80K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
141.40 € | 1 | 5 Days | 485.01 to 750.00 | Antistatic | 100 | 85 | 120 | 2678 | 80 | 40 | 700 | 700 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Mounting Height H(mm) | 202 | Wheel Material | Steel |
---|---|---|---|---|---|
Wheel Dia. D(mm) | 160 | Wheel Width B(mm) | 50 | Bearing type | Ball bearing |
Material (details) | Tread material: Metal, Wheel body material: heat-treatable steel | Material | Metal | Product type | swivel castor |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 190–230 HB |
Tread color | silver | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | yes | Maximum temperature resistance(°C) | 100 |
Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LH-SVS Series, part number LH-SVS 80K.
You can find the detail information about specifications and dimensions on part number LH-SVS 80K.
Configure
Basic Attributes
Type
Load Range(daN)
Wheel Characteristics
Plate Length L(mm)
Plate Width W(mm)
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Load capacity at 3 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LH-SVS 100K-1 |
LH-SVS 100K-3 |
LH-SVS 127K |
LH-SVS 65K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Load Range (daN) | Wheel Characteristics | Plate Length L (mm) | Plate Width W (mm) | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | Load capacity at 3 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
183.02 € | 1 | 5 Days | 485.01 to 750.00 | Antistatic | 100 | 85 | 140 | 3450 | 100 | 40 | 700 | - | ||
190.88 € | 1 | 7 Days | 485.01 to 750.00 | - | 140 | 110 | 140 | 3820 | 100 | 40 | 700 | - | ||
286.63 € | 1 | 5 Days | 750.01 or More | - | 140 | 110 | 170 | 7035 | 125 | 55 | 900 | - | ||
141.50 € | 1 | 5 Days | 485.01 to 750.00 | Antistatic | 100 | 85 | 97 | 2118 | 65 | 40 | 700 | 700 |