Pressed Steel Swivel Castor, LH-SVS Series (LH-SVS 65K)

Pressed Steel Swivel Castor, LH-SVS Series LH-SVS 65K

Product Details:

Manufacturer part number: LH-SVS 65K

Brand: BLICKLE

Price: 141.50

Delivery time: 5 Days


Technical Data:

Load Range: 485.01 to 750.00 daN

Wheel Characteristics: Antistatic

Plate Length L: 100 mm

Plate Width W: 85 mm

Total height: 97 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-SVS 65K

Part Number
LH-SVS 65K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

141.50 €

1 5 Days 485.01 to 750.00Antistatic100859721186540700700

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 202 Wheel Material Steel
Wheel Dia. D(mm) 160 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Metal, Wheel body material: heat-treatable steel Material Metal Product type swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 190–230 HB
Tread color silver Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking yes Maximum temperature resistance(°C) 100
Minimum temperature resistance(°C) -20

This page is Pressed Steel Swivel Castor, LH-SVS Series, part number LH-SVS 65K.
You can find the detail information about specifications and dimensions on part number LH-SVS 65K.

Variation of this product

Part Number
LH-SVS 100K-1
LH-SVS 100K-3
LH-SVS 127K
LH-SVS 80K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load Range
(daN)
Wheel Characteristics Plate Length L
(mm)
Plate Width W
(mm)
Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)
Load capacity at 3 km/h
(kg)

183.02 €

1 5 Days 485.01 to 750.00Antistatic10085140345010040700-

190.88 €

1 7 Days 485.01 to 750.00-140110140382010040700-

286.63 €

1 5 Days 750.01 or More-140110170703512555900-

141.40 €

1 5 Days 485.01 to 750.00Antistatic1008512026788040700700

Tech Support