Pressed Steel Swivel Castor, LH-VSB Series (Part Numbers)

Pressed Steel Swivel Castor, LH-VSB Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Top Plate Fitting, Heavy Duty Wheel, with Blickle Besthane® Polyurethane Tread, with Steel Wheel Centre

Bracket: LH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • bolted and secured central kingpin, extremely strong
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: VSB series

  • tread: high-quality polyurethane elastomer Blickle Besthane®, hardness 92 Shore A, colour brown, non-marking, non-staining, high dynamic load capacity
  • wheel centre: steel

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LH-VSB 82K

Part Number
LH-VSB 82K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

169.10 €

1 23 Days

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Mounting Height H(mm) 202 Load Range(daN) 485.01 to 750.00
Wheel Material Steel Plate Length L(mm) 100 Plate Width W(mm) 85
Wheel Dia. D(mm) 160 Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: steel Material Polyurethane Product type swivel castor
Total height(mm) 112 Weight(g) 2562 Wheel diameter(mm) 80
Wheel width(mm) 70 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 92 Shore A Tread color brown Wheel body color silver
Tread hydrolysis-resistant yes Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20
Load capacity at 4 km/h(kg) 500

This page is Pressed Steel Swivel Castor, LH-VSB Series, part number LH-VSB 82K.
You can find the detail information about specifications and dimensions on part number LH-VSB 82K.

Tech Support