Pressed Steel Swivel Castor, LHZ-ALTH Series

Pressed Steel Swivel Castor, LHZ-ALTH Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Stem Fitting, Heavy Duty Wheel, with Blickle Extrathane® Polyurethane Tread, with Aluminium Wheel Centre

Bracket: LHZ series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • very strong, welded steel plug-in stem, bolted and secured
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: ALTH series

  • tread: high-quality polyurethane elastomer Blickle Extrathane®, hardness 92 Shore A, colour light brown, non-marking, non-staining
  • wheel centre: die-cast aluminium, colour silver grey

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -20 °C to +70 °C, temporarily up to +90 °C, reduced load capacity over +40 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LHZ-ALTH 127K
LHZ-ALTH 127K-AS
LHZ-ALTH 127K-FI
LHZ-ALTH 127K-FI-AS
LHZ-ALTH 127K-ST
LHZ-ALTH 127K-ST-AS
LHZ-ALTH 160K
LHZ-ALTH 160K-AS
LHZ-ALTH 160K-AS-CO
LHZ-ALTH 160K-CO
LHZ-ALTH 160K-FI
LHZ-ALTH 160K-FI-AS
LHZ-ALTH 160K-FI-AS-CO
LHZ-ALTH 160K-FI-CO
LHZ-ALTH 160K-ST
LHZ-ALTH 160K-ST-AS
LHZ-ALTH 160K-ST-AS-CO
LHZ-ALTH 160K-ST-CO
LHZ-ALTH 162K
LHZ-ALTH 162K-AS
LHZ-ALTH 162K-FI
LHZ-ALTH 162K-FI-AS
LHZ-ALTH 162K-ST
LHZ-ALTH 162K-ST-AS
LHZ-ALTH 200K
LHZ-ALTH 200K-AS
LHZ-ALTH 200K-AS-CO
LHZ-ALTH 200K-CO
LHZ-ALTH 200K-FI
LHZ-ALTH 200K-FI-AS
LHZ-ALTH 200K-FI-AS-CO
LHZ-ALTH 200K-FI-CO
LHZ-ALTH 200K-ST
LHZ-ALTH 200K-ST-AS
LHZ-ALTH 200K-ST-AS-CO
LHZ-ALTH 200K-ST-CO
LHZ-ALTH 202K
LHZ-ALTH 202K-AS
LHZ-ALTH 202K-FI
LHZ-ALTH 202K-FI-AS
LHZ-ALTH 202K-ST
LHZ-ALTH 202K-ST-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Tread color Load capacity at 4 km/h
(kg)

212.93 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Antistatic160swivel castor170328412554light brown750

234.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160swivel castor170329612554grey750

255.79 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Antistatic160swivel castor with brake170391412554light brown750

277.27 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00-160swivel castor with brake170390612554grey750

259.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type202485.01 to 750.00Antistatic160swivel castor with brake170370012554light brown750

280.50 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-200swivel castor with brake170384612554grey750

219.08 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Antistatic200swivel castor202348416050light brown750

242.50 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Antistatic200swivel castor202346816050grey750

250.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-200swivel castor202350416050grey750

227.34 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-200swivel castor202348016050light brown750

260.11 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Antistatic200swivel castor with brake202410916050light brown750

283.55 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Antistatic200swivel castor with brake202406416050grey750

291.80 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-200swivel castor with brake202412416050grey750

268.37 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-200swivel castor with brake202410016050light brown750

265.16 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Antistatic200swivel castor with brake202401916050light brown750

288.58 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00Antistatic200swivel castor with brake202407016050grey750

296.84 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-200swivel castor with brake202408216050grey750

273.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245485.01 to 750.00-200swivel castor with brake202405816050light brown750

228.35 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or MoreAntistatic200swivel castor202349516050light brown900

251.79 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-200swivel castor202351916050grey900

269.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or MoreAntistatic200swivel castor with brake202412616050light brown900

292.82 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or More-200swivel castor with brake202415016050grey900

274.43 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type245750.01 or MoreAntistatic200swivel castor with brake202407316050light brown900

297.87 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor with brake202409716050grey900

241.67 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor245396120050light brown800

265.94 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor245392120050grey800

271.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor245416820050grey800

246.79 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor245417420050light brown800

286.83 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor with brake245464020050light brown800

311.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor with brake245464120050grey800

316.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor with brake245483920050grey800

291.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor with brake245484520050light brown800

287.75 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor with brake245455420050light brown800

312.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor with brake245451920050grey800

317.14 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type170750.01 or More-125swivel castor with brake245473220050grey800

292.89 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-150swivel castor with brake245473820050light brown800

252.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-150swivel castor245403620050light brown900

277.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-150swivel castor245403020050grey900

298.15 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-150swivel castor with brake245470720050light brown900

322.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-150swivel castor with brake245470120050grey900

299.07 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-150swivel castor with brake245460020050light brown900

323.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197750.01 or More-150swivel castor with brake245459420050grey900

Loading...

  1. 1

Basic information

Wheel Material Aluminum Wheel Width B(mm) 50 Bearing type Ball bearing
Material (details) Tread material: Polyurethane, Wheel body material: die-cast aluminium Material Polyurethane Suitable for autoclaves no
Mounting type stem Tread and tyre hardness 92 Shore A Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 70 Minimum temperature resistance(°C) -20

Tech Support