Wheel: ALTH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LHZ-ALTH 200K-AS-CO
Part Number
|
---|
LHZ-ALTH 200K-AS-CO |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
271.05 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 170 | 750.01 or More | - | 125 | swivel castor | 245 | 4168 | 200 | 50 | grey | 800 |
Loading...
Wheel Material | Aluminum | Wheel Width B(mm) | 50 | Bearing type | Ball bearing |
---|---|---|---|---|---|
Material (details) | Tread material: Polyurethane, Wheel body material: die-cast aluminium | Material | Polyurethane | Suitable for autoclaves | no |
Mounting type | stem | Tread and tyre hardness | 92 Shore A | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 70 | Minimum temperature resistance(°C) | -20 |
This page is Pressed Steel Swivel Castor, LHZ-ALTH Series, part number LHZ-ALTH 200K-AS-CO.
You can find the detail information about specifications and dimensions on part number LHZ-ALTH 200K-AS-CO.
Configure
Basic Attributes
Caster Type
Wheel Characteristics
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Tread color
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LHZ-ALTH 127K-FI-AS |
LHZ-ALTH 127K-ST |
LHZ-ALTH 127K-ST-AS |
LHZ-ALTH 200K-CO |
LHZ-ALTH 200K-FI |
LHZ-ALTH 200K-FI-AS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Characteristics | Wheel Dia. D (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Tread color | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
277.27 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 202 | 485.01 to 750.00 | - | 160 | swivel castor with brake | 170 | 3906 | 125 | 54 | grey | 750 | ||
259.02 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 202 | 485.01 to 750.00 | Antistatic | 160 | swivel castor with brake | 170 | 3700 | 125 | 54 | light brown | 750 | ||
280.50 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 245 | 485.01 to 750.00 | - | 200 | swivel castor with brake | 170 | 3846 | 125 | 54 | grey | 750 | ||
246.79 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 170 | 750.01 or More | - | 125 | swivel castor | 245 | 4174 | 200 | 50 | light brown | 800 | ||
286.83 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 170 | 750.01 or More | - | 125 | swivel castor with brake | 245 | 4640 | 200 | 50 | light brown | 800 | ||
311.10 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 170 | 750.01 or More | - | 125 | swivel castor with brake | 245 | 4641 | 200 | 50 | grey | 800 |