Pressed Steel Swivel Castor, LHZ-SPO Series (Part Numbers)

Pressed Steel Swivel Castor, LHZ-SPO Series
Pressed Steel Swivel Castor, Heavy Duty Design, with Stem Fitting, Nylon Heavy Duty Wheel

Bracket: LHZ series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • heavy fork and top plate
  • double ball bearing in the swivel head
  • very strong, welded steel plug-in stem, bolted and secured
  • particularly resistant to shocks and impact due to four specially-shaped, hardened bearing seats

Wheel: SPO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, extremely robust heavy-duty version, colour natural white

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LHZ-SPO 127G
LHZ-SPO 127G-FA
LHZ-SPO 127G-FI
LHZ-SPO 127G-FI-FA
LHZ-SPO 127G-ST
LHZ-SPO 127G-ST-FA
LHZ-SPO 127K
LHZ-SPO 127K-FA
LHZ-SPO 127K-FI
LHZ-SPO 127K-FI-FA
LHZ-SPO 127K-ST
LHZ-SPO 127K-ST-FA
LHZ-SPO 150G
LHZ-SPO 150G-FA
LHZ-SPO 150G-FI
LHZ-SPO 150G-FI-FA
LHZ-SPO 150G-ST
LHZ-SPO 150G-ST-FA
LHZ-SPO 150K
LHZ-SPO 150K-FA
LHZ-SPO 150K-FI
LHZ-SPO 150K-FI-FA
LHZ-SPO 150K-ST
LHZ-SPO 150K-ST-FA
LHZ-SPO 160G
LHZ-SPO 160G-FA
LHZ-SPO 160G-FI
LHZ-SPO 160G-FI-FA
LHZ-SPO 160G-ST
LHZ-SPO 160G-ST-FA
LHZ-SPO 160K
LHZ-SPO 160K-FA
LHZ-SPO 160K-FI
LHZ-SPO 160K-FI-FA
LHZ-SPO 160K-ST
LHZ-SPO 160K-ST-FA
LHZ-SPO 200G
LHZ-SPO 200G-FA
LHZ-SPO 200G-FI
LHZ-SPO 200G-FI-FA
LHZ-SPO 200G-ST
LHZ-SPO 200G-ST-FA
LHZ-SPO 200K
LHZ-SPO 200K-FA
LHZ-SPO 200K-FI
LHZ-SPO 200K-FI-FA
LHZ-SPO 200K-ST
LHZ-SPO 200K-ST-FA
LHZ-SPO 201G
LHZ-SPO 201G-FA
LHZ-SPO 201G-FI
LHZ-SPO 201G-FI-FA
LHZ-SPO 201G-ST
LHZ-SPO 201G-ST-FA
LHZ-SPO 201K
LHZ-SPO 201K-FA
LHZ-SPO 201K-FI
LHZ-SPO 201K-FI-FA
LHZ-SPO 201K-ST
LHZ-SPO 201K-ST-FA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Characteristics Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

178.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-15050plain boreswivel castor1702775125-25750

187.69 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-15050plain boreswivel castor1702860125-25750

220.56 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-15050plain boreswivel castor with brake1703437125-25750

230.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-15050plain boreswivel castor with brake1703572125-25750

224.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type197485.01 to 750.00-15050plain boreswivel castor with brake1703334125-25750

233.77 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202485.01 to 750.00-16050plain boreswivel castor with brake1703476125-25750

193.44 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202485.01 to 750.00-16050Ball bearingswivel castor1703002125-20750

203.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202485.01 to 750.00-16050Ball bearingswivel castor1703110125-20750

236.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202485.01 to 750.00-16050Ball bearingswivel castor with brake1703646125-20750

245.96 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202485.01 to 750.00-16050Ball bearingswivel castor with brake1703738125-20750

239.52 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202485.01 to 750.00-16050Ball bearingswivel castor with brake1703568125-20750

249.20 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202485.01 to 750.00-16050Ball bearingswivel castor with brake1703703125-20750

183.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-16050plain boreswivel castor1973026150-25800

194.18 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-16050plain boreswivel castor1973206150-25800

223.92 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-16050plain boreswivel castor with brake1973642150-25800

234.95 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-16050plain boreswivel castor with brake1973822150-25800

229.24 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type202750.01 or More-16050plain boreswivel castor with brake1973592150-25800

240.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor with brake1973772150-25800

199.95 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor1973334150-20800

210.98 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor1973417150-20800

241.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor with brake1973946150-20800

252.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor with brake1974020150-20800

246.04 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor with brake1973900150-20800

257.08 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor with brake1974080150-20800

198.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor2023184160-25850

210.00 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor2023318160-25850

239.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor with brake2023818160-25850

250.85 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor with brake2023920160-25850

244.39 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor with brake2023762160-25850

256.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor with brake2023864160-25850

228.22 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor2023442160-20850

239.94 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor2023544160-20850

269.25 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor with brake2024059160-20850

280.97 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor with brake2024161160-20850

274.30 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor with brake2024020160-20850

286.02 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050Ball bearingswivel castor with brake2024122160-20850

257.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor2453758200-25900

270.65 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor2453910200-25900

302.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor with brake2454430200-25900

315.54 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor with brake2454582200-25900

303.60 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type245750.01 or More-20050plain boreswivel castor with brake2454322200-25900

316.73 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125750.01 or MoreHeat Resistance10040plain boreswivel castor with brake2454474200-25900

273.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125750.01 or MoreHeat Resistance10040Ball bearingswivel castor2454156200-20900

286.90 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125750.01 or MoreHeat Resistance10040Ball bearingswivel castor2454308200-20900

318.94 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125750.01 or MoreHeat Resistance10040Ball bearingswivel castor with brake2454836200-20900

332.06 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125750.01 or MoreHeat Resistance10035Ball bearingswivel castor with brake2454988200-20900

319.85 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125750.01 or MoreHeat Resistance10035Ball bearingswivel castor with brake2454720200-20900

332.99 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125750.01 or MoreHeat Resistance10035Ball bearingswivel castor with brake2454872200-20900

200.34 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125750.01 or MoreHeat Resistance10035plain boreswivel castor2453510200-25900

213.45 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150750.01 or MoreHeat Resistance12535plain boreswivel castor2453662200-25900

245.20 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150750.01 or MoreHeat Resistance12535plain boreswivel castor with brake2454169200-25900

258.33 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150750.01 or MoreHeat Resistance12535plain boreswivel castor with brake2454321200-25900

246.42 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150750.01 or MoreHeat Resistance12535plain boreswivel castor with brake2454074200-25900

259.55 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190750.01 or MoreHeat Resistance15050plain boreswivel castor with brake2454226200-25900

222.99 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190750.01 or MoreHeat Resistance15050Ball bearingswivel castor2453803200-20900

236.11 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190750.01 or MoreHeat Resistance15050Ball bearingswivel castor2453955200-20900

268.15 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type190750.01 or MoreHeat Resistance15050Ball bearingswivel castor with brake2454480200-20900

281.28 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235750.01 or MoreHeat Resistance20050Ball bearingswivel castor with brake2454632200-20900

269.09 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235750.01 or MoreHeat Resistance20050Ball bearingswivel castor with brake2454320200-20900

282.21 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type235750.01 or MoreHeat Resistance20050Ball bearingswivel castor with brake2454519200-20900

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Material (details) Tread material: Synthetic, Wheel body material: high-quality nylon 6 Material Synthetic
Wheel width(mm) 50 Suitable for autoclaves no Mounting type stem
Tread and tyre hardness 70 Shore D Tread color natural white Wheel body color natural white
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 80

Tech Support