Pressed Steel Swivel Castor, LI-ALSI Series (Part Numbers)

Pressed Steel Swivel Castor, LI-ALSI Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Blickle Templine® Comfort Wheel, with Silicone Rubber Tread, with Aluminium Wheel Centre, Heat-Resistant

Bracket: LI series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: ALSI series

  • Tread: highly heat-resistant silicone rubber, hardness 75 Shore A, colour black, non-marking
  • wheel centre: die-cast aluminium

Other features:

  • chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LI-ALSI 100G
LI-ALSI 100G-FI
LI-ALSI 100HKA
LI-ALSI 100HKA-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Weight
(g)

79.32 €

1 7 Days 23520050plain boreswivel castor840

90.60 €

1 7 Days 1028025plain boreswivel castor with brake948

96.55 €

1 7 Days 1028025Ball bearingswivel castor898

108.03 €

1 7 Days 13010035Ball bearingswivel castor with brake1010

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Aluminum
Wheel Characteristics Heat Resistance Plate Length L(mm) 100 Plate Width W(mm) 85
Material (details) Tread material: Rubber, Wheel body material: die-cast aluminium Material Rubber Total height(mm) 125
Wheel diameter(mm) 100 Wheel width(mm) 40 Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 75 Shore A Tread color black
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining no
Rustproof no Non-marking no Maximum temperature resistance(°C) 250
Minimum temperature resistance(°C) -25 Load capacity at 4 km/h(kg) 100

Tech Support