Pressed Steel Swivel Castor, LI-G Series (LI-G 80G)

Pressed Steel Swivel Castor, LI-G Series LI-G 80G

Product Details:

Manufacturer part number: LI-G 80G

Brand: BLICKLE

Price: 44.07

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 130 mm

Load Range: 140.01 to 220.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LI-G 80G

Part Number
LI-G 80G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

44.07 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130140.01 to 220.001008510038plain boreswivel castor10210088025-30150

Loading...

  1. 1

Basic information

Wheel Material Others Wheel Characteristics Heat Resistance Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron
Material Metal Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 180–220 HB Tread color silver Wheel body color silver grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking no Maximum temperature resistance(°C) 270

This page is Pressed Steel Swivel Castor, LI-G Series, part number LI-G 80G.
You can find the detail information about specifications and dimensions on part number LI-G 80G.

Variation of this product

Part Number
LI-G 100G-FI
LI-G 100IK
LI-G 100IK-FI
LI-G 125G
LI-G 125G-FI
LI-G 80G-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

64.95 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type130140.01 to 220.001008510035plain boreswivel castor with brake125161710035-100150

91.40 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type130140.01 to 220.001008510035Ball bearingswivel castor125165410035-30150

103.22 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type155140.01 to 220.001008512535Ball bearingswivel castor with brake125177710035-30150

61.85 €

1 5 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type155140.01 to 220.001008512535plain boreswivel castor150207312535-30150

73.47 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type155140.01 to 220.001008512535plain boreswivel castor with brake150221412535-100150

71.67 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type130140.01 to 220.001008510038plain boreswivel castor with brake10211618025-100150

Tech Support