Pressed Steel Swivel Castor, LIK-G Series

Pressed Steel Swivel Castor, LIK-G Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Cast Iron Wheel, LIK-G Series

Bracket: LIK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: G series

  • rugged grey cast iron, hardness 180–220 HB, grease nipple, lacquered, colour silver

Other features:

  • chemical resistance to many aggressive substances
  • consider the surface pressure on sensitive floors due to high point loads
  • to be lubricated according to the application temperature
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIK-G 100G-1
LIK-G 100G-1-FI
LIK-G 100IK-1
LIK-G 100IK-1-FI
LIK-G 125G-1
LIK-G 125G-1-FI
LIK-G 125IK-1
LIK-G 125IK-1-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Minimum temperature resistance
(°C)

72.70 €

1 7 Days 13010038plain boreswivel castor1301817100-30

91.18 €

1 7 Days 15512540plain boreswivel castor with brake1302021100-100

110.93 €

1 7 Days 15512540Ball bearingswivel castor1301994100-30

129.88 €

1 7 Days 15512540Ball bearingswivel castor with brake1302177100-30

79.64 €

1 7 Days 15512540plain boreswivel castor1552385125-30

97.72 €

1 7 Days 13010038plain boreswivel castor with brake1552588125-100

130.20 €

1 7 Days 13010038Ball bearingswivel castor1552548125-30

148.76 €

1 7 Days 13010038Ball bearingswivel castor with brake1552730125-30

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) 320.01 to 485.00 Wheel Material Others
Wheel Characteristics Heat Resistance Plate Length L(mm) 100 Plate Width W(mm) 85
Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal Wheel width(mm) 35
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 180–220 HB
Tread color silver Wheel body color silver grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking no
Maximum temperature resistance(°C) 270 Load capacity at 4 km/h(kg) 350

Tech Support