Wheel: POH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIK-POH 125G-1-FI
Part Number
|
---|
LIK-POH 125G-1-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.77 € | 1 | 23 Days | 130 | 320.01 to 485.00 | 100 | 38 | plain bore | swivel castor with brake | 155 | 1380 | 125 | 40 | 350 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Plate Length L(mm) | 100 | Plate Width W(mm) | 85 | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon |
Material | Synthetic | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 85 Shore D | Tread color | natural | Wheel body color | natural |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 170 | Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LIK-POH Series, part number LIK-POH 125G-1-FI.
You can find the detail information about specifications and dimensions on part number LIK-POH 125G-1-FI.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIK-POH 102G-1-FI |
LIK-POH 102HK-1 |
LIK-POH 102HK-1-FI |
LIK-POH 125G-1 |
LIK-POH 125HK-1 |
LIK-POH 125HK-1-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.08 € | 1 | 23 Days | 155 | 220.01 to 320.00 | 125 | 40 | plain bore | swivel castor with brake | 130 | 1232 | 100 | 38 | 300 | ||
88.40 € | 1 | 23 Days | 155 | 220.01 to 320.00 | 125 | 40 | Ball bearing | swivel castor | 130 | 1147 | 100 | 38 | 300 | ||
107.37 € | 1 | 23 Days | 155 | 220.01 to 320.00 | 125 | 40 | Ball bearing | swivel castor with brake | 130 | 1373 | 100 | 38 | 300 | ||
71.69 € | 1 | 23 Days | 155 | 320.01 to 485.00 | 125 | 40 | plain bore | swivel castor | 155 | 1167 | 125 | 40 | 350 | ||
99.81 € | 1 | 23 Days | 130 | 320.01 to 485.00 | 100 | 38 | Ball bearing | swivel castor | 155 | 1300 | 125 | 40 | 350 | ||
118.38 € | 1 | 23 Days | 130 | 320.01 to 485.00 | 100 | 38 | Ball bearing | swivel castor with brake | 155 | 1495 | 125 | 40 | 350 |