Pressed Steel Swivel Castor, LIK-POHI Series

Pressed Steel Swivel Castor, LIK-POHI Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Blickle Templine® Performance Thermoplastic Wheel, Heat-Resistant, LIK-POHI Series

Bracket: LIK series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: POHI series

  • highly heat-resistant thermoplastic, impact resistant, hardness 85 Shore D, colour dark grey
  • operating temperature: -25 °C to +250 °C

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIK-POHI 102G-1
LIK-POHI 102G-1-FI
LIK-POHI 102HK-1
LIK-POHI 102HK-1-FI
LIK-POHI 125G-1
LIK-POHI 125G-1-FI
LIK-POHI 125HK-1
LIK-POHI 125HK-1-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

75.23 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type130220.01 to 320.0010038plain boreswivel castor130104710038250

93.72 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.0012540plain boreswivel castor with brake130125410038250

94.13 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.0012540Ball bearingswivel castor130119110038250

113.10 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.0012540Ball bearingswivel castor with brake130139010038250

83.96 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type155220.01 to 320.0012540plain boreswivel castor155120012540300

102.05 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170220.01 to 320.0012550plain boreswivel castor with brake155145512540300

108.84 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.0012550Ball bearingswivel castor155135612540350

127.40 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type170320.01 to 485.0012550Ball bearingswivel castor with brake155157012540350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance Plate Length L(mm) 100
Plate Width W(mm) 85 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic Material Synthetic
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 85 Shore D
Tread color dark grey Wheel body color dark grey Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking yes
Maximum temperature resistance(°C) 250 Minimum temperature resistance(°C) -25

Tech Support