Wheel: POHI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIK-POHI 125G-1-FI
Part Number
|
---|
LIK-POHI 125G-1-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.05 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 170 | 220.01 to 320.00 | 125 | 50 | plain bore | swivel castor with brake | 155 | 1455 | 125 | 40 | 300 |
Loading...
Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance | Plate Length L(mm) | 100 |
---|---|---|---|---|---|
Plate Width W(mm) | 85 | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic | Material | Synthetic |
Suitable for autoclaves | no | Mounting type | top plate | Tread and tyre hardness | 85 Shore D |
Tread color | dark grey | Wheel body color | dark grey | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | no | Non-marking | yes |
Maximum temperature resistance(°C) | 250 | Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LIK-POHI Series, part number LIK-POHI 125G-1-FI.
You can find the detail information about specifications and dimensions on part number LIK-POHI 125G-1-FI.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIK-POHI 102G-1-FI |
LIK-POHI 102HK-1 |
LIK-POHI 102HK-1-FI |
LIK-POHI 125G-1 |
LIK-POHI 125HK-1 |
LIK-POHI 125HK-1-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
93.72 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 155 | 220.01 to 320.00 | 125 | 40 | plain bore | swivel castor with brake | 130 | 1254 | 100 | 38 | 250 | ||
94.13 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 155 | 220.01 to 320.00 | 125 | 40 | Ball bearing | swivel castor | 130 | 1191 | 100 | 38 | 250 | ||
113.10 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 155 | 220.01 to 320.00 | 125 | 40 | Ball bearing | swivel castor with brake | 130 | 1390 | 100 | 38 | 250 | ||
83.96 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 155 | 220.01 to 320.00 | 125 | 40 | plain bore | swivel castor | 155 | 1200 | 125 | 40 | 300 | ||
108.84 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 170 | 320.01 to 485.00 | 125 | 50 | Ball bearing | swivel castor | 155 | 1356 | 125 | 40 | 350 | ||
127.40 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 170 | 320.01 to 485.00 | 125 | 50 | Ball bearing | swivel castor with brake | 155 | 1570 | 125 | 40 | 350 |