Wheel: POH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIKX-POH 102HXK-1-FI
Part Number
|
---|
LIKX-POH 102HXK-1-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
195.30 € | 1 | 23 Days | 200 | 150 | Ball bearing | swivel castor with brake | 130 | 1344 | 100 | 38 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | Load Range(daN) | 220.01 to 320.00 | Wheel Material | Engineering Plastics |
---|---|---|---|---|---|
Wheel Characteristics | Heat Resistance | Plate Length L(mm) | 100 | Plate Width W(mm) | 85 |
Wheel Width B(mm) | 50 | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon | Material | Synthetic |
Suitable for autoclaves | yes | Mounting type | top plate | Tread and tyre hardness | 85 Shore D |
Tread color | natural | Wheel body color | natural | Tread hydrolysis-resistant | no |
Non-staining | yes | Rustproof | yes | Non-marking | yes |
Maximum temperature resistance(°C) | 170 | Minimum temperature resistance(°C) | -25 | Load capacity at 4 km/h(kg) | 300 |
This page is Stainless Steel Swivel Castor, LIKX-POH Series, part number LIKX-POH 102HXK-1-FI.
You can find the detail information about specifications and dimensions on part number LIKX-POH 102HXK-1-FI.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIKX-POH 102G-1 |
LIKX-POH 102G-1-FI |
LIKX-POH 102HXK-1 |
LIKX-POH 125G-1 |
LIKX-POH 125G-1-FI |
LIKX-POH 125HXK-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
122.62 € | 1 | 23 Days | 170 | 125 | plain bore | swivel castor | 130 | 1020 | 100 | 38 | ||
155.60 € | 1 | 23 Days | 200 | 150 | plain bore | swivel castor with brake | 130 | 1234 | 100 | 38 | ||
161.84 € | 1 | 23 Days | 200 | 150 | Ball bearing | swivel castor | 130 | 1132 | 100 | 38 | ||
128.18 € | 1 | 23 Days | 200 | 150 | plain bore | swivel castor | 155 | 1164 | 125 | 40 | ||
160.24 € | 1 | 23 Days | 245 | 200 | plain bore | swivel castor with brake | 155 | 1370 | 125 | 40 | ||
175.75 € | 1 | 23 Days | 245 | 200 | Ball bearing | swivel castor | 155 | 1325 | 125 | 40 |