Stainless Steel Swivel Castor, LIKX-POHI Series

Stainless Steel Swivel Castor, LIKX-POHI Series
Stainless Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Blickle Templine® Performance Thermoplastic Wheel, Heat-Resistant, LIKX-POHI Series

Bracket: LIKX series

  • high-quality chromium-nickel steel (1.4301/AISI 304), stainless steel, vibration-ground finishing
  • all parts including axle material are corrosion-resistant
  • double ball bearing in the swivel head
  • strong central kingpin
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: POHI series

  • highly heat-resistant thermoplastic, impact resistant, hardness 85 Shore D, colour dark grey
  • operating temperature: -25 °C to +250 °C

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +250 °C
  • oven temperature temporarily up to +300 °C, wheel temperature must not exceed +250 °C
  • Load capacity may be reduced in temperatures over +70 °C
  • suitable for autoclaves

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIKX-POHI 102G-1
LIKX-POHI 102G-1-FI
LIKX-POHI 102HXK-1
LIKX-POHI 102HXK-1-FI
LIKX-POHI 125G-1
LIKX-POHI 125G-1-FI
LIKX-POHI 125HXK-1
LIKX-POHI 125HXK-1-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

129.24 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type24520050plain boreswivel castor130105410038250

162.21 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type29525060plain boreswivel castor with brake130125810038250

167.57 €

1 7 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type29525060Ball bearingswivel castor130117210038250

201.03 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510030Ball bearingswivel castor with brake130137310038250

140.49 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038plain boreswivel castor155122112540300

172.51 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038plain boreswivel castor with brake155143112540300

184.77 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type12510038Ball bearingswivel castor155132512540300

217.28 €

1 7 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type15012540Ball bearingswivel castor with brake155154512540300

Loading...

  1. 1

Basic information

Load Range(daN) 220.01 to 320.00 Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Plate Length L(mm) 100 Plate Width W(mm) 85 Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic
Material Synthetic Suitable for autoclaves yes Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color dark grey Wheel body color dark grey
Tread hydrolysis-resistant no Non-staining yes Rustproof yes
Non-marking yes Maximum temperature resistance(°C) 250 Minimum temperature resistance(°C) -25

Tech Support