Wheel: POHI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIKX-POHI 125G-1
Part Number
|
---|
LIKX-POHI 125G-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.49 € | 1 | 7 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 125 | 100 | 38 | plain bore | swivel castor | 155 | 1221 | 125 | 40 | 300 |
Loading...
Load Range(daN) | 220.01 to 320.00 | Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Plate Length L(mm) | 100 | Plate Width W(mm) | 85 | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic |
Material | Synthetic | Suitable for autoclaves | yes | Mounting type | top plate |
Tread and tyre hardness | 85 Shore D | Tread color | dark grey | Wheel body color | dark grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | yes |
Non-marking | yes | Maximum temperature resistance(°C) | 250 | Minimum temperature resistance(°C) | -25 |
This page is Stainless Steel Swivel Castor, LIKX-POHI Series, part number LIKX-POHI 125G-1.
You can find the detail information about specifications and dimensions on part number LIKX-POHI 125G-1.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIKX-POHI 102G-1-FI |
LIKX-POHI 102HXK-1 |
LIKX-POHI 102HXK-1-FI |
LIKX-POHI 125G-1-FI |
LIKX-POHI 125HXK-1 |
LIKX-POHI 125HXK-1-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
162.21 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 295 | 250 | 60 | plain bore | swivel castor with brake | 130 | 1258 | 100 | 38 | 250 | ||
167.57 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 295 | 250 | 60 | Ball bearing | swivel castor | 130 | 1172 | 100 | 38 | 250 | ||
201.03 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 100 | 30 | Ball bearing | swivel castor with brake | 130 | 1373 | 100 | 38 | 250 | ||
172.51 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 100 | 38 | plain bore | swivel castor with brake | 155 | 1431 | 125 | 40 | 300 | ||
184.77 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 100 | 38 | Ball bearing | swivel castor | 155 | 1325 | 125 | 40 | 300 | ||
217.28 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 150 | 125 | 40 | Ball bearing | swivel castor with brake | 155 | 1545 | 125 | 40 | 300 |