Wheel: G series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIO-G 150IK
Part Number
|
---|
LIO-G 150IK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
274.35 € | 1 | 23 Days | 190 | 750.01 or More | 150 | 50 | swivel castor | 200 | 6440 | 150 | 50 | 900 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Wheel Material | Others | Wheel Characteristics | Heat Resistance |
---|---|---|---|---|---|
Plate Length L(mm) | 140 | Plate Width W(mm) | 110 | Bearing type | Ball bearing |
Material (details) | Tread material: Metal, Wheel body material: rugged grey cast iron | Material | Metal | Suitable for autoclaves | no |
Mounting type | top plate | Tread and tyre hardness | 180–220 HB | Tread color | silver |
Wheel body color | silver grey | Tread hydrolysis-resistant | no | Non-staining | yes |
Rustproof | no | Non-marking | no | Maximum temperature resistance(°C) | 270 |
Minimum temperature resistance(°C) | -30 |
This page is Heavy Duty Welded Steel Swivel Castor, LIO-G Series, part number LIO-G 150IK.
You can find the detail information about specifications and dimensions on part number LIO-G 150IK.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Load Range(daN)
Wheel Dia. D(mm)
Wheel Width B(mm)
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIO-G 127IK-RI4 |
LIO-G 127IK-ST |
LIO-G 127IK-ST-RI4 |
LIO-G 150IK-RI4 |
LIO-G 150IK-ST |
LIO-G 150IK-ST-RI4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Wheel Dia. D (mm) | Wheel Width B (mm) | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
333.37 € | 1 | 23 Days | 150 | 485.01 to 750.00 | 125 | 40 | swivel castor | 170 | 6222 | 125 | 50 | 750 | ||
398.50 € | 1 | 23 Days | 190 | 485.01 to 750.00 | 150 | 50 | swivel castor with brake | 170 | 6450 | 125 | 50 | 750 | ||
459.47 € | 1 | 23 Days | 190 | 485.01 to 750.00 | 150 | 50 | swivel castor with brake | 170 | 6704 | 125 | 50 | 750 | ||
335.31 € | 1 | 23 Days | 235 | 750.01 or More | 200 | 50 | swivel castor | 200 | 6431 | 150 | 50 | 900 | ||
428.75 € | 1 | 23 Days | 102 | 750.01 or More | 80 | 32 | swivel castor with brake | 200 | 6840 | 150 | 50 | 900 | ||
489.70 € | 1 | 23 Days | 125 | 750.01 or More | 100 | 30 | swivel castor with brake | 200 | 6810 | 150 | 50 | 900 |