Heavy Duty Welded Steel Swivel Castor, LIO-G Series (LIO-G 150IK)

Heavy Duty Welded Steel Swivel Castor, LIO-G Series LIO-G 150IK

Product Details:

Manufacturer part number: LIO-G 150IK

Brand: BLICKLE

Price: 274.35

Delivery time: 23 Days


Technical Data:

Mounting Height H: 190 mm

Load Range: 750.01 or More daN

Wheel Dia. D: 150 mm

Wheel Width B: 50 mm

Product type: swivel castor


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LIO-G 150IK

Part Number
LIO-G 150IK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

274.35 €

1 23 Days 190750.01 or More15050swivel castor200644015050900

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Others Wheel Characteristics Heat Resistance
Plate Length L(mm) 140 Plate Width W(mm) 110 Bearing type Ball bearing
Material (details) Tread material: Metal, Wheel body material: rugged grey cast iron Material Metal Suitable for autoclaves no
Mounting type top plate Tread and tyre hardness 180–220 HB Tread color silver
Wheel body color silver grey Tread hydrolysis-resistant no Non-staining yes
Rustproof no Non-marking no Maximum temperature resistance(°C) 270
Minimum temperature resistance(°C) -30

This page is Heavy Duty Welded Steel Swivel Castor, LIO-G Series, part number LIO-G 150IK.
You can find the detail information about specifications and dimensions on part number LIO-G 150IK.

Variation of this product

Part Number
LIO-G 127IK-RI4
LIO-G 127IK-ST
LIO-G 127IK-ST-RI4
LIO-G 150IK-RI4
LIO-G 150IK-ST
LIO-G 150IK-ST-RI4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

333.37 €

1 23 Days 150485.01 to 750.0012540swivel castor170622212550750

398.50 €

1 23 Days 190485.01 to 750.0015050swivel castor with brake170645012550750

459.47 €

1 23 Days 190485.01 to 750.0015050swivel castor with brake170670412550750

335.31 €

1 23 Days 235750.01 or More20050swivel castor200643115050900

428.75 €

1 23 Days 102750.01 or More8032swivel castor with brake200684015050900

489.70 €

1 23 Days 125750.01 or More10030swivel castor with brake200681015050900

Tech Support