Pressed Steel Swivel Castor, LI-PHN Series

Pressed Steel Swivel Castor, LI-PHN Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant, Blickle Templine® Classic Thermoset Wheel, Heat-Resistant

Bracket: LI series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: PHN series

  • phenolic resin, hardness 90 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -35 °C to +260 °C
  • wheels are only conditionally suitable for uneven floors and crossing thresholds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LI-PHN 81G
LI-PHN 100G
LI-PHN 102G
LI-PHN 102HK
LI-PHN 102IK
LI-PHN 125G
LI-PHN 125HK
LI-PHN 125IK
LI-PHN 150G
LI-PHN 150HK
LI-PHN 150IK
LI-PHN 200G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

41.10 €

1 5 Days 19080.01 to 140.001008515050plain bore1025878032260-35100

57.00 €

1 5 Days 19080.01 to 140.001008515050plain bore12569710030260-35125

52.92 €

1 5 Days 235140.01 to 220.001008520050plain bore12581110038260-35150

95.50 €

1 7 Days 235140.01 to 220.001008520050Ball bearing125107110038250-25150

124.20 €

1 7 Days 235140.01 to 220.001008520050Ball bearing125107610038260-35150

85.93 €

1 7 Days 235140.01 to 220.001008520050plain bore15094712540260-35150

136.97 €

1 7 Days 102140.01 to 220.00100858032Ball bearing150134512540250-25150

163.45 €

1 7 Days 102140.01 to 220.00100858032Ball bearing150126212540260-35150

174.17 €

1 7 Days 125220.01 to 320.0014011010030plain bore190290215050260-35300

220.64 €

1 7 Days 125220.01 to 320.0014011010030Ball bearing190309815050250-25300

244.39 €

1 7 Days 150220.01 to 320.0014011012540Ball bearing190309315050260-35300

240.52 €

1 7 Days 150320.01 to 485.0014011012540plain bore235413820050230-30350

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Material (details) Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin Material Synthetic Product type swivel castor
Suitable for autoclaves no Mounting type top plate Tread and tyre hardness 90 Shore D
Tread color black Wheel body color black Tread hydrolysis-resistant no
Non-staining yes Rustproof no Non-marking no

Tech Support