Wheel: POH series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LI-POH 81G-FI
Part Number
|
---|
LI-POH 81G-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68.86 € | 1 | 23 Days | Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type | 150 | 140.01 to 220.00 | 100 | 85 | 125 | 40 | plain bore | swivel castor with brake | 102 | 701 | 80 | 32 | 150 |
Loading...
Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon |
---|---|---|---|---|---|
Material | Synthetic | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 85 Shore D | Tread color | natural | Wheel body color | natural |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 170 | Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LI-POH Series, part number LI-POH 81G-FI.
You can find the detail information about specifications and dimensions on part number LI-POH 81G-FI.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LI-POH 100G |
LI-POH 100G-FI |
LI-POH 125G |
LI-POH 125G-FI |
LI-POH 150G |
LI-POH 150G-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.03 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | 100 | 85 | 150 | 50 | plain bore | swivel castor | 125 | 647 | 100 | 30 | 150 | ||
54.29 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | 100 | 85 | 150 | 50 | plain bore | swivel castor with brake | 125 | 756 | 100 | 30 | 150 | ||
53.01 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 190 | 140.01 to 220.00 | 100 | 85 | 150 | 50 | plain bore | swivel castor | 150 | 828 | 125 | 40 | 150 | ||
64.67 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 235 | 140.01 to 220.00 | 100 | 85 | 200 | 50 | plain bore | swivel castor with brake | 150 | 962 | 125 | 40 | 150 | ||
127.76 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 235 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | plain bore | swivel castor | 190 | 2217 | 150 | 50 | 350 | ||
179.25 € | 1 | 23 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 235 | 320.01 to 485.00 | 140 | 110 | 200 | 50 | plain bore | swivel castor with brake | 190 | 2590 | 150 | 50 | 350 |