Pressed Steel Swivel Castor, LI-POH Series (Part Numbers)

Pressed Steel Swivel Castor, LI-POH Series
Pressed Steel Swivel Castor, with Top Plate Fitting, Heat-Resistant Nylon Wheel

Bracket: LI series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: POH series

  • highly heat-resistant nylon, impact resistant, hardness 85 Shore D, colour natural

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +170 °C
  • oven temperature temporarily up to +200 °C, wheel temperature must not exceed +170 °C
  • Load capacity may be reduced in temperatures over +70 °C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LI-POH 81G
LI-POH 81G-FI
LI-POH 100G
LI-POH 100G-FI
LI-POH 125G
LI-POH 125G-FI
LI-POH 150G
LI-POH 150G-FI
LI-POH 150HK
LI-POH 150HK-FI
LI-POH 200G
LI-POH 200G-FI
LI-POH 200HK
LI-POH 200HK-FI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

41.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512540plain boreswivel castor1025468032150

68.86 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150140.01 to 220.001008512540plain boreswivel castor with brake1027018032150

43.03 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.001008515050plain boreswivel castor12564710030150

54.29 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.001008515050plain boreswivel castor with brake12575610030150

53.01 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type190140.01 to 220.001008515050plain boreswivel castor15082812540150

64.67 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235140.01 to 220.001008520050plain boreswivel castor with brake15096212540150

127.76 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.0014011020050plain boreswivel castor190221715050350

179.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.0014011020050plain boreswivel castor with brake190259015050350

152.25 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type235320.01 to 485.0014011020050Ball bearingswivel castor190244415050350

203.53 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102320.01 to 485.001401108032Ball bearingswivel castor with brake190288915050350

171.05 €

1 23 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102320.01 to 485.001401108032plain boreswivel castor235266020050350

223.57 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.0014011010040plain boreswivel castor with brake235316520050350

204.10 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type125320.01 to 485.0014011010040Ball bearingswivel castor235294020050350

256.40 €

1 23 Days Plate Type Swivel / Screw-In Type / Through Hole Type / Rotation Type150320.01 to 485.0014011012540Ball bearingswivel castor with brake235348120050350

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant Blickle TempLine® PerformanceLight nylon
Material Synthetic Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color natural Wheel body color natural
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 170 Minimum temperature resistance(°C) -25

Tech Support