Wheel: POHI series
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LI-POHI 150HK-FI
Part Number
|
---|
LI-POHI 150HK-FI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227.65 € | 1 | 5 Days | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | 125 | 320.01 to 485.00 | 140 | 110 | 100 | 38 | Ball bearing | swivel castor with brake | 190 | 2854 | 150 | 50 | 350 |
Loading...
Wheel Material | Engineering Plastics | Wheel Characteristics | Heat Resistance | Material (details) | Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic |
---|---|---|---|---|---|
Material | Synthetic | Suitable for autoclaves | no | Mounting type | top plate |
Tread and tyre hardness | 85 Shore D | Tread color | dark grey | Wheel body color | dark grey |
Tread hydrolysis-resistant | no | Non-staining | yes | Rustproof | no |
Non-marking | yes | Maximum temperature resistance(°C) | 250 | Minimum temperature resistance(°C) | -25 |
This page is Pressed Steel Swivel Castor, LI-POHI Series, part number LI-POHI 150HK-FI.
You can find the detail information about specifications and dimensions on part number LI-POHI 150HK-FI.
Configure
Basic Attributes
Caster Type
Type
Mounting Height H(mm)
Load Range(daN)
Plate Length L(mm)
Plate Width W(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Total height(mm)
Weight(g)
Wheel diameter(mm)
Wheel width(mm)
Load capacity at 4 km/h(kg)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LI-POHI 125G-FI |
LI-POHI 150G |
LI-POHI 150G-FI |
LI-POHI 200G |
LI-POHI 200G-FI |
LI-POHI 200HK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Caster Type | Mounting Height H (mm) | Load Range (daN) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Total height (mm) | Weight (g) | Wheel diameter (mm) | Wheel width (mm) | Load capacity at 4 km/h (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.95 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 140.01 to 220.00 | 100 | 85 | 100 | 40 | plain bore | swivel castor with brake | 150 | 1026 | 125 | 40 | 150 | ||
155.10 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type | 125 | 320.01 to 485.00 | 140 | 110 | 100 | 40 | plain bore | swivel castor | 190 | 2178 | 150 | 50 | 350 | ||
206.59 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 320.01 to 485.00 | 140 | 110 | 100 | 30 | plain bore | swivel castor with brake | 190 | 2596 | 150 | 50 | 350 | ||
204.25 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 125 | 320.01 to 485.00 | 140 | 110 | 100 | 38 | plain bore | swivel castor | 235 | 2867 | 200 | 50 | 350 | ||
256.77 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 150 | 320.01 to 485.00 | 140 | 110 | 125 | 40 | plain bore | swivel castor with brake | 235 | 3318 | 200 | 50 | 350 | ||
228.82 € | 1 | 7 Days | Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type | 150 | 320.01 to 485.00 | 140 | 110 | 125 | 40 | Ball bearing | swivel castor | 235 | 3110 | 200 | 50 | 350 |