Pressed Steel Swivel Castor, LI-POHI Series (LI-POHI 81G)

Pressed Steel Swivel Castor, LI-POHI Series LI-POHI 81G

Product Details:

Manufacturer part number: LI-POHI 81G

Brand: BLICKLE

Price: 45.59

Delivery time: 5 Days


Technical Data:

Caster Type: Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type

Mounting Height H: 102 mm

Load Range: 140.01 to 220.00 daN

Plate Length L: 100 mm

Plate Width W: 85 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LI-POHI 81G

Part Number
LI-POHI 81G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

45.59 €

1 5 Days Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type102140.01 to 220.00100858032plain boreswivel castor1025688032150

Loading...

  1. 1

Basic information

Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance Material (details) Tread material: Synthetic, Wheel body material: highly heat-resistant thermoplastic
Material Synthetic Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 85 Shore D Tread color dark grey Wheel body color dark grey
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking yes Maximum temperature resistance(°C) 250 Minimum temperature resistance(°C) -25

This page is Pressed Steel Swivel Castor, LI-POHI Series, part number LI-POHI 81G.
You can find the detail information about specifications and dimensions on part number LI-POHI 81G.

Variation of this product

Part Number
LI-POHI 100G-FI
LI-POHI 125G
LI-POHI 125G-FI
LI-POHI 150G
LI-POHI 150G-FI
LI-POHI 81G-FI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Caster Type Mounting Height H
(mm)
Load Range
(daN)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity at 4 km/h
(kg)

62.55 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.001008510040plain boreswivel castor with brake12579410030150

65.30 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.001008510040plain boreswivel castor15089212540150

76.95 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125140.01 to 220.001008510040plain boreswivel castor with brake150102612540150

155.10 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Screw-In Type125320.01 to 485.0014011010040plain boreswivel castor190217815050350

206.59 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125320.01 to 485.0014011010030plain boreswivel castor with brake190259615050350

73.18 €

1 7 Days Plate Type Swivel / Rotation Type / Through Hole Type / Resin / Screw-In Type125140.01 to 220.001008510030plain boreswivel castor with brake1027168032150

Tech Support