Pressed Steel Swivel Castor, LI-POSI Series (LI-POSI 100G)

Pressed Steel Swivel Castor, LI-POSI Series LI-POSI 100G

Product Details:

Manufacturer part number: LI-POSI 100G

Brand: BLICKLE

Price: 61.36

Delivery time: 7 Days


Technical Data:

Mounting Height H: 125 mm

Wheel Dia. D: 100 mm

Wheel Width B: 30 mm

Product type: swivel castor

Total height: 125 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LI-POSI 100G

Part Number
LI-POSI 100G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Maximum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

61.36 €

1 7 Days 12510030swivel castor125740100blacknono250100

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Load Range(daN) 80.01 to 140.00 Wheel Material Engineering Plastics
Wheel Characteristics Heat Resistance Plate Length L(mm) 100 Plate Width W(mm) 85
Bearing type plain bore Material (details) Tread material: Rubber, Wheel body material: highly heat-resistant thermoplastic Material Rubber
Wheel width(mm) 40 Suitable for autoclaves no Mounting type top plate
Tread and tyre hardness 75 Shore A Wheel body color dark grey Tread hydrolysis-resistant no
Rustproof no Minimum temperature resistance(°C) -25

This page is Pressed Steel Swivel Castor, LI-POSI Series, part number LI-POSI 100G.
You can find the detail information about specifications and dimensions on part number LI-POSI 100G.

Variation of this product

Part Number
LI-POSI 100G-FI
LI-POSI 125G
LI-POSI 125G-FI
LI-POSI 125G-FI-SG
LI-POSI 125G-SG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Product type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Tread color Non-staining Non-marking Maximum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

81.58 €

1 7 Days 12510038swivel castor with brake125873100blacknono250100

107.70 €

1 7 Days 12510038swivel castor150934125blacknono250120

119.40 €

1 7 Days 12510038swivel castor with brake1501062125blacknono250120

122.85 €

1 7 Days 12510038swivel castor with brake1501050125dark greyyesyes240120

111.15 €

1 7 Days 15012540swivel castor150919125dark greyyesyes240120

Tech Support