Manufacturer part number: LIR-ALSI 100G
Brand: BLICKLE
Price: 80.60 €
Delivery time: 7 Days
Mounting Height H: 150 mm
Wheel Dia. D: 125 mm
Wheel Width B: 40 mm
Bearing type: plain bore
Product type: swivel castor
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LIR-ALSI 100G
Part Number
|
---|
LIR-ALSI 100G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
80.60 € | 1 | 7 Days | 150 | 125 | 40 | plain bore | swivel castor | 779 |
Loading...
Caster Type | Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type | Load Range(daN) | 80.01 to 140.00 | Wheel Material | Aluminum |
---|---|---|---|---|---|
Wheel Characteristics | Heat Resistance | Plate Length L(mm) | 70 | Material (details) | Tread material: Rubber, Wheel body material: die-cast aluminium |
Material | Rubber | Total height(mm) | 125 | Wheel diameter(mm) | 100 |
Wheel width(mm) | 40 | Suitable for autoclaves | no | Mounting type | bolt hole |
Tread and tyre hardness | 75 Shore A | Tread color | black | Wheel body color | silver grey |
Tread hydrolysis-resistant | no | Non-staining | no | Rustproof | no |
Non-marking | no | Maximum temperature resistance(°C) | 250 | Minimum temperature resistance(°C) | -25 |
Load capacity at 4 km/h(kg) | 100 |
This page is Pressed Steel Swivel Castor, LIR-ALSI Series, part number LIR-ALSI 100G.
You can find the detail information about specifications and dimensions on part number LIR-ALSI 100G.
Configure
Basic Attributes
Type
Mounting Height H(mm)
Wheel Dia. D(mm)
Wheel Width B(mm)
Bearing type
Product type
Weight(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LIR-ALSI 100G-FI |
LIR-ALSI 100HKA |
LIR-ALSI 100HKA-FI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Wheel Dia. D (mm) | Wheel Width B (mm) | Bearing type | Product type | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
102.18 € | 1 | 7 Days | 150 | 125 | 40 | plain bore | swivel castor with brake | 882 | ||
97.81 € | 1 | 7 Days | 150 | 125 | 40 | Ball bearing | swivel castor | 826 | ||
119.60 € | 1 | 7 Days | 102 | 80 | 32 | Ball bearing | swivel castor with brake | 949 |