Pressed Steel Swivel Castor, LIR-PHN Series

Pressed Steel Swivel Castor, LIR-PHN Series
Pressed Steel Swivel Castor, with Bolt Hole, Heat-Resistant, Blickle Templine® Classic Thermoset Wheel, Heat-Resistant

Bracket: LIR series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free
  • double ball bearing in the swivel head
  • strong central kingpin
  • smooth rolling characteristic and low wear, increased service life
  • swivel head play is set specifically for high-temperature applications
  • highly heat-resistant grease

Wheel: PHN series

  • phenolic resin, hardness 90 Shore D, colour black

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -35 °C to +260 °C
  • wheels are only conditionally suitable for uneven floors and crossing thresholds

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LIR-PHN 81G
LIR-PHN 100G
LIR-PHN 102G
LIR-PHN 102HK
LIR-PHN 102IK
LIR-PHN 125G
LIR-PHN 125HK
LIR-PHN 125IK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Load Range
(daN)
Wheel Dia. D
(mm)
Wheel Width B
(mm)
Bearing type Total height
(mm)
Weight
(g)
Wheel diameter
(mm)
Wheel width
(mm)
Maximum temperature resistance
(°C)
Minimum temperature resistance
(°C)
Load capacity at 4 km/h
(kg)

57.95 €

1 7 Days 15080.01 to 140.0012540plain bore1025238032260-25100

58.28 €

1 7 Days 10280.01 to 140.008032plain bore12563010030260-35125

67.30 €

1 7 Days 125140.01 to 220.0010030plain bore12574210038260-35150

96.78 €

1 7 Days 125140.01 to 220.0010030Ball bearing12599910038250-25150

125.46 €

1 7 Days 125140.01 to 220.0010038Ball bearing125101510038260-35150

93.28 €

1 7 Days 125140.01 to 220.0010038plain bore15089012540260-35150

144.32 €

1 7 Days 125140.01 to 220.0010038Ball bearing150127112540250-25150

170.80 €

1 7 Days 125140.01 to 220.0010038Ball bearing150120012540260-35150

Loading...

  1. 1

Basic information

Caster Type Plate Type Swivel / Screw-In Type / Resin / Through Hole Type / Rotation Type Wheel Material Engineering Plastics Wheel Characteristics Heat Resistance
Plate Length L(mm) 70 Material (details) Tread material: Synthetic, Wheel body material: Blickle TempLine® Classic phenolic resin Material Synthetic
Product type swivel castor Suitable for autoclaves no Mounting type bolt hole
Tread and tyre hardness 90 Shore D Tread color black Wheel body color black
Tread hydrolysis-resistant no Non-staining yes Rustproof no
Non-marking no

Tech Support